Search Results for matlab line color
Duplex Filters DPF 2/55 - AMPHENOL PROCOM
The DPF 2/55… is a 10-cavity duplex filter for duplex radio transcivers. This duplexer is delivered in a low band version type DPF 2/55 L, tunable within 138 - 156 MHz and a high band version type DPF 2/55 H, tunable within 152 - 175 MHz.
VEHICLE & POWERTRAIN NVH SENSORS - PCB
the number of areas and components to be tested. PCB’s broad line of accelerometers are engineered to meet these challenges . with ground and case isolation. These accelerometers are ideal for use in strong electrical fields generated by electric and . hybrid vehicle systems.
SIZE B C- - Amphenol Sine
housing: thermoplastic; color: see p/n chart seal:silicone rubber contact: copper alloy pin spacer: thermoplastic; color: black 2. modifications: flange,pcb mount,right angle 3. specifications: 3.1 current rating: 13amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage ...
SC-LC Fiber Patch Cords - 9/125 Single-Mode
Amphenol FO-DLSCDLLC00-001 SC-LC Duplex Single-Mode 9 / 125 Fiber Optic Patch Cable (OFNR Riser) - 2 x SC Male to 2 x LC Male 1m; Code: FO-DLSCDLLC00-001 Buy 1m Amphenol FO-DLSCDLLC00-001 Cables Direct from the Factory at Cables on Demand. 100% optically tested duplex single-mode 9/125 fiber optic patch cables by Amphenol meet and exceed industry standard specifications for insertion loss ...
Cable assemblies according to Allen-Bradley standard 2090 - Lutze
• Jacket color orange RAL 2003 UL approval cULus Nominal voltage 600 V UL TC 600 V UL MTW 600 V UL AWM 105 °C 1000 V WTTC Voltage U0/U 0.6/1 kV Test voltage 4000 V Insulation resistance min. 500 M × km Temperature range fixed -40 °C to +90 °C Minimum bending radius fixed D × 6 Approvals UL TC-ER, UL/AWM/CE, UL MTW, WTTC UL AWM Style 20328,
Filter MIL-DTL-83527 - Amphenol Canada
MIL-DTL-83527 is a rack and panel blind mate series designed for the rugged applications found mostly in military applications. Amphenol Canada’s filtered MIL-DTL-83527 series are intermateable and interchangeable with all non-filtered versions of the same specification. This series has numerous insert arrangements to house signal, high-speed RF, Twinax and Quadrax ethernet lines and we can ...
C:UsersROrmanDesktop$ drawingsC-0441041000402 REV A1 - Amphenol Sine
color:black 2. specifications: 2.1 current rating: 8 amps 2.2 rated voltage: 250v ac/dc 2.3 operating temperature: -40°c to +105°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.5 insulation resistance: 5000 megohms min @ 25°c. 2.6 moisture resistance: ip67 ( mated condition )
PERFORMANCE SPECIFICATION 4 CONDUCTOR, SILICONE JACKETED CABLE ... - PCB
12/15/22 NAD : Initial Release of 4 Conductor, Silicone Jacketed Cable Assembly, 3027B-XXX DAM . 53408
RG59 F-Type Coaxial Cables (Cable/TV/SAT)
RG59 F-Type Coaxial Cables (Cable/TV/SAT) F-Type Coaxial Cables (RG59 Solid Cables) Factory-Direct from Amphenol: RG59/U solid center conductor 75 Ohm coaxial cable is ideal for analog and digital video distribution in professional applications where improved routing flexibility and maximum phase stability are required.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY REF: DT06-2S-C015 ,DT06-2S-CE06. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD
THREADED FASTENER DESIGN AND ANALYSIS - PCB
elastic origin is located by projecting a line tangent to the elastic portion of the torque-angle curve backward to zero torque. The total angle of turn is equal to the compression of the clamped components plus the stretch of the fastener as shown in Figure 8. Figure 8. Angle of Turn is Proportional to Clamp Force
Sine Systems - www.sineco - Amphenol Sine
overmold material: thermoplastic color: gray cable rating: ul type cl2 or pltc, csa awm i/ii a/b,ft4 flame rating,300v,105°c, cable jacket material: pvc color: gray conductor insulation: pvc number of conductors: (2)22awg (2)24awg technical data: 25.40mm 58.84mm 25.40mm 60.39mm.
SHIELDED FOUR CONDUCTOR CABLE Revision B ECN - PCB
Cable Jacket Color Blue Blue Conductor Style Stranded - 7 Strands 38 AWG Stranded - 7 Strands 38 AWG Conductor Material Silver Plated Copper Alloy Silver Plated Copper Alloy Conductor Diameter (30 AWG) 0.024 in 0.61 mm [1] Insulation Material Over Conductor(s) Extruded TFE Extruded TFE ...
Marine Antennas CXL 1800-6LW - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Approximately 5.4 dBd gain. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
T 3377 600 - M16 PCB mounting, right angled black plastic fe
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ T 3377 600 - M16 PCB mounting, right angled black plastic female receptacle. 5 contacts, silver plated.
AC5F 5 Pole XLR Female Cable Connector, Machined Contacts, - Amphenol Sine
AC5F5FDW 5 Pole XLR Female to Female Blank D Shell In-line Adapter, Pre-wired, Black Finish. REQUEST A QUOTE. AC5F5MDW 5 Pole D Shell Adapter, Male to Female, Black Finish. REQUEST A QUOTE. AC5FAH-AU-B 5 Pole XLR Female Chassis Mount, A Type, Horizontal PCB Mount, Latching, Black Finish. Comparable to PN# NC5FAH
ICP® PRESSURE SENSOR - pcb.com
[2]Zero-based, least-squares, straight line method. [3]See PCB Declaration of Conformance PS023 for details. [4]Used with optional mounting adaptor. [5]Clamp nut installed prior to cable attachment Date: 08/29/2024 Date: 08/29/2024 Date: 08/29/2024 Date: 08/29/2024 22933 Entered: ND Engineer: RPF Sales: KWW Approved: RPF Spec Number: Phone: 716 ...
TITLE: DWG NO: REV: SH - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
BergStik 2.54mm Unshrouded Headers - Amphenol CS
verview O . 3. r Pin-in-Paste Processes Fo . 4-7. ertical Headers Standard sizes V . 8-9. ertical Headers Special sizes V . 10-11. ontinuous Headers C . 12-13