Search Results for matlab nn input format
NPX1 NovaSensor Sensors
8-bit RISC processor, and an LF-input stage to meet market demands for flexible, customer specific behavior/solutions and overall system cost reduction. A programmable version of the sensor is available, allowing the customer to download the application code in an electrically programmable ROM version. This sensor is intended for
NPH Series - amphenol-sensors.com
FSO with 1.5 mA input excitation. 3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted.
Part No. 550033 Rev. E - temposonics.com
Input Voltage: ± 12 to ± 15 Vdc Current Draw: Transducer Only: ± 15 Vdc at 100 mA maximum, 25 mA minimum (current draw varies with magnet position, maximum draw occurs when magnet is at 2 in. (50.6 mm) from the flange and minimum update time is being utilized) Displacement: Up to 25 feet (7620 millimeters) Dead Zone: 2.5 inches (63.5 ...
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
www.amphenol-socapex.com
Each input field is identified as: Chaque champ d’entrée est identifié comme : (R) ⎯ Required: mandatory information. fields shown in Bold font. (+yellow for visual convenience) (CR) ⎯ Conditionally Required: must be completed when applicable. fields in Bold Italic font. (+blue for visual convenience) (O) ⎯ Optional: provided for ...