Search Results for matlab plot level curves
M&M Cable, 5-Pin 600W Series with Humminbird #9 Connector - 9m
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: V95.08 W/Flange Dinrail holder A type : 5.08: 2P-24P: V9xx51530000G: Please refer to the pdf file. The website drawing is for reference only.
8 db Omnidirectional Base Station and Marine Antenna for the 2400 MHz Band
TYPICAL GAIN AND VSWR CURVE TYPICAL RADIATION PATTERN (E-PLANE) TYPICAL RADIATION PATTERN (H-PLANE) MULTI-PURPOSE MOUNTING BRACKET PLEASE NOTE The antenna is delivered with a DC-connection between the antenna element and the mounting bracket. CXL 2400-8LW/... PROCOM A/S reserves the right to amend specifications without prior notice
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
Typical Gain and SWR curves. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-plane) Ordering Designations. Model Product No. Frequency; CXL 2-1LW/s: 110000296: 138 - 156 MHz: Add to quote: CXL 2-1LW/l: 110000082: 146 - 165 MHz: Add to quote: CXL 2-1LW/h: 110000080: 155 - 175 MHz:
CM265 Low-High Chirp, 1kW, Raymarine 11-Pin, DT
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. Airmar’s CM265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidth.
387TV - Size 7 connector - アンフェノールジャパン株式会社
Lightning strike Composite 38999 level (MIL-DTL-38999 class M) EMI performances 82dB min at 100MHz (vs 90dB min for 38999 standard) 65dB min at 1000MHz (vs 85dB for 38999 standard) Matches the performances of MIL-DTL-38999 Series III connector type (EN3645) in terms of: Differs from standard MIL-DTL-38999 serie III Available arrangement
Netpac® - amphenol-sensors.com
Chapter 1. Overview 4 Netpac® User’s Manual 1.2.3 Multi-Module A multi-module can contain one or two modules (see Module Configurations on page 1). Three models of multi-module Netpacs are available: Open Style, NEMA 4, and Rack Mount (see Figure 2 on page 5). The analog control card supports up to five analog card sets and one hundred channels of I/O.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Quick-Connex® 16 AWG Mini High Temperature Cordsets
Cordsets M12 DC Micro Cordsets AC Micro Cordsets M8 Nano Cordsets Mini Cordsets 175 Valve Connection Cordsets Ethernet Cordsets Amphenol TPC Wire Cable / USA 800-521-75 / Canada 800-545-0122 / Mexico 001-877-28-166 / tpcwire.com pecficatons suect to cane For coplete specficatons and aalalt as our C ales Representate or call
Power & Control Cabinet Solutions - Amphenol
Amphenol Tel-Ad is a market leader in power distribution solutions and services Key Advantages of our power cabinet solutions: Design and implementation of power distribution systems, including high level assemblies combining cables, mechanics and plastics Vast knowledge and experience in designing and assembling power boxes Solid engineering teams, capable of supporting the entire product ...
High density and low mated force PCB connector - Amphenol Socapex
At sea level 70 000 feet elevation 750 250 Data rate HSB3 (Gbps) Capable of 6.25 www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex Brush Contact Technology The Amphenol’s Brush Contact Technology has proven advantages over standard pin & socket ...
Thermal-Magnetic Circuit Breaker 2216-S…
Characteristic curve F1 therm. 1.01-1.4 x IN; magn. 2-4 x IN (only for DC) F2 therm. 1.01-1.4 x IN; magn. 3-6 x IN AC / 4-8 IN DC Dielectric strengthM1 therm. 1.01-1.4 x IN; magn. 6-12 x IN AC / 8-15 IN DC Auxiliary contacts without auxiliary contact S0 S1 with auxiliary contact Auxiliary contact function without 0 change-over 1 Auxiliary ...
Type CSP Thermometrics Laboratory NTC Temperature Standards
Nominal Curve for CSP60BA252M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620 20.00 1.21899 50.00 0.40025 25.00 1.00000 Nominal Curve for CSP60BT103M Temperature °C Resistance Ratio R T/R 25
Omni Antennas 4240.06-NF-1050 - amphenolprocom.com
Monitor Output Level-25 dB ±1: Vertical Pattern Uptilt: 4° (± 0.5°) Lightning Protection: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Upper Sidelobe Control: Filled to -20dB above horizon to +83° elevation: Mechanical; Connection(s)
ATEX certified, 0 dBd, Omnidirectional Base Station for the 450 MHz Band ...
TYPICAL GAIN AND VSWR CURVE TYPICAL RADIATION PATTERN (E-PLANE) TYPICAL RADIATION PATTERN (H-PLANE) MOUNTING DETAILS CXL 450-1LW-SS-Ex PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 2 of 2 Last edited: 2025/02/25.
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the RADSOK® slightly above the board. RADSOK® RadStack™ was designed to address the need for high
Thermometrics EMI-Protected NTC Thermistors Datasheet
providing EMI protection at the component level over a wide frequency range. Product Spotlight Features • NTC element-level EMI protection • Drop-in upgrade for existing applications • Reduced system cost: - Retrofit to use existing housing designs - Eliminate shielded cables • EMC-tested to GMW3097 / IS011452
B258 50/200kHz, 1kW, w/ FB, Raymarine A, DT - airmar-emea.com
1 kW. The B258 is an excellent, economical, 1 kW, dual-frequency transducer for anglers. Its unique four ceramic-element construction produces an elliptical beam that covers a wider area and produces excellent target resolution.
Protimeter Speedy 2000 Series - amphenol-sensors.com
moisture level in walls and floors. The Speedy complements moisture meters and hygrometers that are also used for diagnosis. If the structure under investigation is contaminated with conductive hygroscopic salts, moisture meter readings may not truly reflect the moisture condition. Ambiguity that may be associated
EC4-2000-NO Nitric Oxide Electrochemical Sensor - SGX Sensortech
A1A-764873 Version 2, October 2009 PERFORMANCE Range.....0 - 2000 ppm Maximum overload .....10000 ppm