Search Results for matlab row vector
rtow06106pnh | Amphenol Global Search | Amphenol
rt0w01210pnh-k三维数模 | Amphenol Global Search | Amphenol B RT0W01210SNH-K 02 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating ...
FROM MATING SIDE - Amphenol CS
ROW: E D C (GND) B A COLUMN NO: 4 3 2 1 PIN NUMBERING SEEN FROM MATING SIDE: LOCKING-SCREW DIN 912 T5 OR THUMBSCREW OR HEXAGON SCREW ISO 1302 angular 0 2 0.XXX 0.10 surface linear 0.XX 0.20 0.X 0.30 TOLERANCES UNLESS ISO 406 OTHERWISE SPECIFIED ISO 1101 tolerance std spec ref cat. no. - Product - Customer Drw sheet 2 of 2 K dwg no 10044473 ...
VEHICLE & POWERTRAIN NVH SENSORS - PCB
4 Measuring NVH in powertrain and driveline applications presents a unique set of challenges. Whether internal combustion or electric drive systems, the influence of wide temperature ranges and signal saturation caused by metal-to-metal impacts on the
Amphenol's Solutions for OCP Rack and Power
Open Compute Project, also known as OCP, is a community focused on redesigning hardware technology for hyper-scale data centers, telecom & colocation providers, enterprise IT users, and many more markets.
Technical features - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Electrical Specification Header HIGH BAND LEFT ARRAY (1695-2200 MHZ) [B1] Frequency Range MHz 1695-1880 1850-1990 1910-2200
6504108F6.indd - amphenol-antennas.com
ELECTRICAL CHARACTERISTICS B1 (Left Array +40°) Frequency Bands 1710-2170 MHz 1710-1880 MHz 1880-2025 MHz 2025-2170 MHz Gain 21.0 ± 1.1 dBi 21.7 ± 0.7 dBi 22.2 ± 0.7 dBi Input Impedance 50Ω VSWR < 1.43 Polarisation ±45° Horizontal Beamwidth (-3 dB) 15° ± 2.9° 13° ± 2.0° 10° ± 1.5°
6638318v - Amphenol Antenna Solutions
ARRAY FREQUENCY: CONNECTOR CONNECTOR TYPE R1: 698-960 1-2: 4.3/10 Female or 7/16 DIN Female ...
Centre fed dipole 98 - 118 MHz 7050108 - amphenolprocom.com
harness to form a high gain, stacked array. Produced to the highest quality standards these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Jaybeam brand product. SPECIFICATIONS Electrical Model 7050108 Frequency 98 - 118 MHz Max. Input Power 150 W Polarisation Linear (Vertical or Horizontal)
66226-005LF | Clincher™ | Amphenol
Clincher™ Flex Connectors, Receptacle Assembly, Single Row, 5 Positions, 2.54mm (.100in) Pitch. 65801-105LF. Clincher™ Flex Connectors, Receptacle Assembly, Single Row, 5 Positions, 2.54mm (.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to ...
Amphenol-BSI
%PDF-1.7 %âãÏÓ 1760 0 obj > endobj 1781 0 obj >/Filter/FlateDecode/ID[9F581E56FFBA4F4E986F223BE9EFC7D3>]/Index[1760 47]/Info 1759 0 R/Length 107/Prev 897678/Root ...
10080054-115LF | Quickie® | Amphenol
Quickie® IDC receptacle, Wire to Board, 2.54mm(0.100in), Double Row, 26 positions. 71600-226LF. Quickie IDC Receptacle, Wire to Board connector -Double row - 26 Positions - 2.54 mm (0.1 in.) Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...
HEX454CW0000x.indd - Amphenol Antenna Solutions
Array R1 B1 B2 Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 45° 45° 45° Electrical Downtilt 0-14° 0-10° 0-10° Dimensions 1189 x 397 x 187 mm (46.8 x 15.6 x 7.4 in)
6-Port Antenna
Array R1 B1 B2 Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 45° 45° 45° Electrical Downtilt 0-12° 0-10° 0-10° Dimensions 1780 x 397 x 187 mm (70.1 x 15.6 x 7.4 in)
10146110-VH5AB | Millipacs® | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of MILLIPACS PRESS BLOCK Part number 10146110VH5AB
2C4U3MX065X06F wxys0 - Amphenol Antenna Solutions
Array R1, R2 Y1, Y2, Y3, Y4 P1, P2 O1 Connector 4 PORTS 8 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0° 2°, 4°, 6° 0° 0° Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous
95293-101A03LF | BergStik® | Amphenol
Clincher™ Flex Connectors, Receptacle Assembly, Single Row, 3 Positions, 2.54mm (.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
20021444-00006T4LF | Minitek127® | Amphenol
20021521-00006T4LF. Minitek127®, Shrouded Board to Board Header, Surface Mount, 6 positions, 1.27mm (0.500in) pitch.
89047-102 | METRAL® | Amphenol
Metral ® Board Connectors, Backplane Connectors B Series, 5 Row Signal Receptacle, Right Angle, 1 module, Press-Fit. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Not Compliant. China RoHS: Not Compliant. Low Halogen: No. REACH/SVHC: Not Compliant.
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
High Power Mil-DTL-5015 Connectors Available with a Range of Contacts, Finishes, and Configurations
General Purpose Quartz Force Sensors - PCB
Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency. Low Noise.