Search Results for matlab sin degrees
SMA PCB End Launch Straight Jack 50 Ohm | 132417 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 36 inches 095-725-115-360. BNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 6 inches 095-850-234-006.
Model 639A91
%PDF-1.4 %âãÏÓ 19 0 obj > endobj 215 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 207 0 obj >stream H‰ŒWͪîÈ ÜŸ§ð Øqÿ·Ÿ` E¸Ë U !af ²Èë§J%µíïž 00×ý »[*•JÕçöËWÚþ¸¥í_[:ÎslÿÝÒ¹ýiûË_·sûû× ~ù‘¶ ü ïüsûú7^;ñ_Úê ÇÈÛ•Ò‘çö·ßìçß¾öãìÛQ¶_¿~¬WûqÙoï—ö ·ê ~ õ~ïÜötŒŠ×ðTŽìOõèYOí¸ü7œ¡‡qÌ®§ytÿãµ ...
DESCRIPTION L I S T A m p h e n o l - amphenol-sine.com
sine systems - www.amphenol-sine.com amphenol eco-mate,receptacle,3.6mm single pin contact, crimp type,flange wall mounting b rthp0121p*-16c b1 11 drack 08/14/14 2 : 1 c- ... 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >100 cycles 2.9 rohs compliant 3. all dimensions are for ...
Home - Amphenol Canada
Amphenol Canada is the only qualified supplier for Mil-Spec JN1122
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert Shell KK KK Commercial JT02
CA T 3XXX 150 U - amphenol-sine.com
IP degree ÎEC 60529 IP 40 Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 35N 50N 55N 55N 60N 50N 50N mechanical operation IEC 60512-9-1 Silver >500 mating cycles / Gold >1000 mating cycles housing material brass and / or zinc die cast, nickel plated or thermoplast dielectric material thermoplastic contacts
Model 356A02 Platinum Stock Products; Triaxial, general purpose ... - PCB
angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 10324 3x 1 of 1 14mm cube 1/4-28 4-pin connector trixial accelerometer decimals xx ±.03 xxx ±.010 decimals x
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 300 mm 095-725-117M030.
Amphenol TFOCA-II FKIT-006 /TFOCA Fiber Systems
FKIT-006 TFOCA-II ®/TFOCA TerminationKit Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International FKIT-006TerminationKitPartsList TFOCA-II ®/TFOCATerminationKit,FKIT-006 AFSIPartNumber TFOCA-II ® Plug & Receptacle Instructions 3-4.9-5.26 TFOCA Receptacle Instructions 3-4.9-5.22
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
Title: surlok-compression-lug-radsok-data-sheet-amphenol-industrial Created Date: 3/29/2012 10:30:31 AM
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
1) designed acc. pollution degree 2; can be used under pollution degree 3 when the rules of IEC 60644-1 are fulfilled 2) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to protected ground. Remark for gold plated contacts:
SMPM Straight Full Detent Solder Jack 0.085-inch Conformable 0.086-inch ...
Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm 925-207A-51S. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm 925-106A-51S.
SS20M2G10 | Amphenol Global Search | Amphenol
Search Results for ss20m2g10 RELEASED DRAWING JUN-27-2014 BEN TOMMY - Amphenol Sine of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt07128p*h eco-mate,receptacle, jam nut,size 12,8pos,pin. b1 - released drawing jun-27-2014 ben see part number chart ...
Model 112A03 High sensitivity pressure probe, 10k psi, 1 pC/psi, 0.218 ...
Model 112A03 High sensitivity pressure probe, 10k psi, 1 pC/psi, 0.218" dia. INVAR diaphragm, accel. comp., 5-point cal ranges at 10kpsi, 5kpsi., and 100 psi.
RTHP0201PN-50C 10mm Square Flange Receptacle, Male, High Amperage ...
Receptacle, Square Flange, 1 Position, Male, RADSOK® Technology, High Amperage, Shell Size 20, Crimp Termination
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
distributors | Amphenol Global Search | Amphenol
The HiDT housing allows for up to 14 fiber ports, all exiting one end of the package. The innovative design of the HiDT housing offers improved port count and component capability creating design advantages for optical networks, while the small overall footprint allows for installation of two modules on a single splice tray, improving density in field deployment applications.