Search Results for matlab unix time to string
Data Sheet R-Series V RM5 Analog (Doc Part No. 552114)
When the ultrasonic wave reaches the beginning of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability.
TEMPOSONICS L SERIES
Update time is approximately the waveguide travel time for 1 circulation (and varies according to sensor length). When the circulation count is increased and the reading is averaged, resolution is improved and update time increased. These parameters are defined by the formulas below: Optimizing Update Time/Resolution: Update Time (U) in ...
T RSERIES - Temposonics
time-based method (i.e., magne-tostriction). The displacement value is provided in a 24- or 25-bit Binary or Gray code data stream and trans-mitted to a controller via SSI. Update frequencies are available up to 7500 measurements per second (length dependent) in asynchronous mode; and 1000 measurements per second in synchronous mode (up to 82 ...
592856 | Amphenol Global Search | Amphenol
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics .
PRO-HDAR450-2
Model Combiner Freq. Band Rx Frequencies Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-HDAR450-2: Low : 340 - 400 MHz = L
Data Sheet E-Series EP/EL Analog (Doc Part No. 551245)
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability.
Molliflex - Amphenol Ltd
A revolutionary flat and foldable power and data cable for soldier systems. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products?
Telaire T8000-R Series CO2 and Temperature Sensor with Relay
Title: Telaire T8000-R Series CO2 and Temperature Sensor with Relay Author: Amphenol Advanced Sensors Subject: Telaire Ventostat 8000 Series User Instructions
Operation Manual R-Series V Profinet 551973 - Temposonics®
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
APXVB4LTY14AEB_43MQ-C-I20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 1.4m, 10-ports FDD 1x 698-960/4x 1710-2690MHz, 65deg, 8T8R 3300-4200MHz, 90deg unit beam, MQ4/MQ5 Connectors, Integrated RET
Cable Stripper - TPC Wire
It’s compact and ergonomically designed with non-slip padding to ensure a good grip while stripping the cable. The tin-coated blade retains its sharpness and the blade height adjustment knob allows for precise depth of cut. Safer to use than a knife or razor blade.
Level Plus® Tank SLAYER® - temposonics.com
Get all documents and software for your sensor by filling out the dropdowns below. (You need to know the series, model and output of your sensor).
Advanced Gun Lock Timer w/Lockout - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. The Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application.
Data Sheet ER CANopen - Temposonics
Cycle time 1 ms Linearity ≤ ±0.02 % F.S. (minimum ±60 μm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 µm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection 1,2 IP67 (connectors correctly fitted) Shock test 100 g (single shock) IEC standard ...
Betriebsanleitung T-Serie Analog - Temposonics
4 Temposonics® TH Analog ATEX- / UK Ex- / IECEx- / CEC- / NEC- / KCs- / EAC Ex- / CCC-zertifiziert / Japanische Zulassung / ClassNK Zulassung / SIL 2-fähig Betriebsanleitung 2.2 Vorhersehbarer Fehlgebrauch Vorhersehbarer Fehlgebrauch Konsequenz Ausgleichsströme durch das Gehäuse leiten
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measure-ment with both high accuracy and repeatability. The technology, based on magnetostriction, does not rely on moving parts and is not exposed to mechanical stress. Therefore, the sensors exhibit
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
E-Series - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. You get the right linear position sensor for your industrial application!
Temposonics® E-Series ET Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…3000 mm