Search Results for matlab vector indexing
2001-61XX-0X-CRY0 - Sheet1 - XMA Corp
4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t ...
APXVB4L26V 43-C-I20 - Amphenol Antenna Solutions
Array R1 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 10 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 0-10° 0-10° Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVB4L26V_43-C-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER
MS, 97 AND 97B SERIES - Amphenol In
Insert Arrangements. Front face of pin insert or rear of socket insert illustrated
AIRMAX VS I/O CABLE ASSEMBLIES - Amphenol CS
%PDF-1.4 %âãÏÓ 306 0 obj > endobj xref 306 34 0000000016 00000 n 0000001450 00000 n 0000001597 00000 n 0000002091 00000 n 0000002629 00000 n 0000003242 00000 n 0000003320 00000 n 0000003434 00000 n 0000003546 00000 n 0000003916 00000 n 0000004392 00000 n 0000004481 00000 n 0000005034 00000 n 0000005670 00000 n 0000006624 00000 n 0000007463 00000 n 0000007579 00000 n 0000007725 00000 n ...
164 Series - Amphenol In
Part Number No.of Contacts Contact Type Mates With ; 164-228: 5 : barrel spring loaded : 164-229 164-229-S 164-182 164-182-S 164-182-L 164-182-LS : 164-228-S
Preparing the Board - Amphenol Ardent Concepts
Ardent Concepts, Inc. 4 Merrill Industrial Drive Hampton, NH 03842 USA Phone (603) 474-1760 Fax (603)-474-1765 info@ArdentConcepts.com
APXV3B26B 43-C-I20 - Amphenol Antenna Solutions
Array R1 Connector 1-2 2 PORTS Polarization XPOL Azimuth Beamwidth (avg) 33° Gain 20.9 dBi Electrical Downtilt 2-12° Dimensions 2535 x 585 x 155 mm (99.8 x 23.0 x 6.1 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT
2C4U3MX065X06F wxys0 - Amphenol Antenna Solutions
Array R1, R2 Y1, Y2, Y3, Y4 P1, P2 O1 Connector 4 PORTS 8 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 0° 2°, 4°, 6° 0° 0° Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
6-Port Antenna
Array R1 B1 B2 Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 45° 45° 45° Electrical Downtilt 0-12° 0-10° 0-10° Dimensions 1780 x 397 x 187 mm (70.1 x 15.6 x 7.4 in)
Features - Amphenol Antenna Solutions
Array R1 B1 Connector 1-2 3-4 2 PORTS 2 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 5-19° 2-12° Dimensions 1726 x 405 x 228 mm (68.0 x 16.0 x 9.0 in) APXVAR18_43-C-NA20 ORDERING OPTIONS Select from the following ordering options
ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY
%PDF-1.7 %âãÏÓ 21 0 obj > endobj 36 0 obj >/Filter/FlateDecode/ID[3FF4C8B8D4DE104EB16E6D958A73FDF1>]/Index[21 24]/Info 20 0 R/Length 92/Prev 276873/Root 22 0 R ...
6172308NF0 2-P - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE Y1 1710-2690 1-2 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL CHARACTERISTICS Dimensions (Height x Width x Depth) 297 x 160 x 81 mm (11.6 x 6.2 x 3.1 in)
Optimizing 3-component Force Sensor Installation for Satellite ... - PCB
28th Space Simulation Conference, November 2014 2 Equation 1: F preload = F shear ÷ µ where µ is the coefficient of friction A typical value for µ is 0.13. The required preload is at least 7.7 times the desired shear force.PCB recommends 10 times the desired shear force for a safety factor that provides a margin of two for preventing gross
Quad Circuit (3638-80) and Dual Circuit (3638-81) ISDN Channel Unit
The network interface is a gate array and associated backplane interconnect circuitry. This device is configured by a serial link from the control section and communicates through the interchip digital link (IDL) with the U-inter-face. The network interface provides the conversion between 64 Kbit/s DS0 time slots of the carrier bit stream and the
Amphenol-Air LB
factured (see EN 60664-1, Comparative Tracking Index (CTI) as well as air and creepage paths). The user has no influence on manufacturer-specific criteria, but user-specific criteria influence rated voltage. Plugging cycles The minimum or maximum plugging cycles are given by the manufacturer. These depend upon contact quality and contact surfaces.
NX-A11YAR- P14XCD0-0000 - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 1 Number of Contacts 14 Keying Brown Contact Type Pins Contact Diameter 0.5 mm Cable Diameter 3.2 – 6.5 mm Insulator Material PEEK Wire Cross Section 26 AWG Termination Type Solder Termination Diameter 0.65 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – […]
6504108F6 - Amphenol Antenna Solutions
ELECTRICAL CHARACTERISTICS B1 (Left Array +40°) Frequency Bands 1710-2170 MHz 1710-1880 MHz 1880-2025 MHz 2025-2170 MHz Gain 21.0 ± 1.1 dBi 21.7 ± 0.7 dBi 22.2 ± 0.7 dBi Input Impedance 50Ω VSWR < 1.43 Polarisation ±45° Horizontal Beamwidth (-3 dB) 15° ± 2.9° 13° ± 2.0° 10° ± 1.5°
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2U3MX065X06F xys0 - Amphenol Antenna Solutions
Array Y1 Y2 P1 P2 O1 Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Electrical Downtilt 2°, 6°, 10° 0° 0° Azimuth Beamwidth (avg) 65° 40° 53° Total Connector Count 10 PORTS Connector Type 4.3-10 FEMALE Dimensions 617 x 300 x 170 mm (24.3 x 11.8 x 6.7) ELECTRICAL SPECIFICATIONS Mid Band Y1 Y2