Search Results for matlab vertical line
224G - amphenol-cs.com
Title: 224G Author: Amphenol Subject: Building an ecosystem of 224Gb/s interconnect\n Keywords: 224G; High-speed; Connectors; Cables Created Date
openings in sales | Amphenol Global Search | Amphenol
View On Demand. Prior to being launched, all space bound equipment must be tested on earth. In order to recreate the space environment, thermo-vacuum chambers of various sizes are employed to house the equipment under test, but the test instruments are almost never compatible with the space environment leading to the paradigm of having to pass all connections through pressure differential ...
Dipole Arrays S.M2E-160 - AMPHENOL PROCOM
Mounting Bracket: 0300120/00 (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered Separately)
Job Title: Key Account Manager - amphenol-mcp.com
• Proficiency in MATLAB. • Experience of tackling key technical problems or innovative designs independently. • Proactive and self-motivated. Curiosity and sensitivity for science, technology and engineering are essential. • This position will require a variety of skills and cover many varied tasks; therefore
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
Vertical: Impedance: 50 Ω ... See our product line here. Explore all Whip Antennas. Body-Worn Antennas. Amphenol Procom portfolio of Body-Worn Antennas includes the Dual Band Body Antenna, The CA-Tetra Disguised Antenna and the Covert Body Antenna. Read more.
Mobile Mounts Z-Mount - amphenolprocom.com
The adjustable ball joint ensures that the whip can always be mounted in a vertical position independent of the angle of the installation spot. The Z-mount is particularly well suited for mounting on car roofs because of its ability to be installed exclusively with access from the outside.
Metal Flange - Amphenol PCDAmphenol PCD
Metal flange prevents loss of hardware inside the box and easy alignment during assembly. High performing and easy to use, the Metal Flange product line include self-locking clinch nuts to ensure a positive lock every time they’re used. These can be full flange or halves based on application and access.
GPS Combination Antennas GPS-C MC-TETRA/FM - amphenolprocom.com
Vertical Radiation Pattern EU and UK Declaration of Conformity Hereby Amphenol Procom declare that the product type GPS-C MC-TETRA/FM is in compliance with EU Directive 2014/53/EU and
RET System Field Guide - Amphenol Antenna Solutions
Resources Resources RET System Field Guide Use the RET System Field Guide for fast answers to common questions. Select one of the RET System Conditions below to expand troubleshooting information. Select a RET System Condition AISG 2.0/3GPP ALARM CODE: N/A WHAT CAN
Centaur - Solder Tail | High Speed Connectors - Amphenol Aerospace
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Mobile Devices | Markets - Amphenol
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280. ... Amphenol RF offers a full line of termination tooling to meet ...
RJ11 MODULAR JACK CONNECTOR - Amphenol CS
single-line telephones. This modular jack connector is wired for one analog telephone line, using the centre 2 contacts of 6 available positions (6P2C). It is available in right angle surface mount configuration. RJ11 is specified with shields to protect against electromagnetic interference (EMI) and radio frequency signals.
BA1010-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 146-164, 2.1dBi, N Female
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
CMR GROUP
How to summarize more than 60 years of history in a few lines? Founded in Marseille in 1959, the CMR Group is a specialist in energy management: from the assembly of complex electrical harnesses for motors to the design of sensors for nuclear power plants, including the installation of control systems. energy on boats.
Automotive | Markets - Amphenol
The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations. Amphenol Communications Solutions FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch) ... Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. ...
Application Notes | Protimeter Moisture Meters
The horizontal lines show the typical range of humidities met in various circumstances. Wood kept in these environments will gradually come into equilibrium at the moisture content levels indicated on the vertical scale. Seventy-five percent RH is ‘safe’ in building materials. It is equivalent to 16-18% moisture content in wood.
F314-1A7H1-11040 | Flex 0.50mm | Amphenol
Flex Connector, 0.50mm Pitch, Height 4.25mm, Vertical, Slider type, ZIF, 40 position, With MYLAR
mil-dtl-38999 series iii connectors - tv - Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Dipole Arrays S.M4-127-SB - AMPHENOL PROCOM
Model Product No. Frequency; 4-stack dipole array, split boom: S.M4-127-SB: 117 - 137 MHz: Add to quote