Search Results for matlab x log scale
PCB Search Results (9155)
Calibration System Mounting Adaptor. For sensors with a 2 or 4 threaded M1.6 hole patterns on a 9mm diameter circle. Uses an M1.6 x 8mm mounting thread. Includes mounting screws and nuts. For use on 10-32 and +-28 shakers.
AZIMUTH TILT TABLE INDICATOR TILT (DEG) A 0° B 5° C 10° B D 15° E 20° F ...
scale: nts dwg. no. rev d size title: name date q.a. appr. mfg appr. eng appr. see note see note finish material a per: asme y14.41-2012 interpret geometric tolerancing kit, stadium mount bracket.2 1 one place proprietary and confidential.5 two place dimensions are in millimeters tolerances: angular: 1 0 place the information contained in this
Model 640B72 4-20 mA Output Velocity Sensor Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit ... (Measured Output – 4mA) x (Full Scale Vibration Output /16mA) Measured mA 640BX0 640BX1 640BX2 4.00 0.0 ips, pk 0.0 ips, pk 0.0 ips, pk 8.00 0.125 ips, pk 0.25 ips, pk 0.5 ips, pk 12.0 0.25 ips, pk 0.5 ips, pk ...
Model 3991B1160KG | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
6173108G - Amphenol Antenna Solutions
The illustration is not shown to scale. Y2. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational ... Dimensions (Height x Width x Depth) 450 x 257 x 87 mm (17.7 x 10.1 x 3.4 in) Weight ...
Model 106B51
 /K0ê&§…4]ŽCÉûï.(õ+üü_u“ð œ=Å„ÿs mG1IF96yhh;‘ ao¬EŽ2 Åìgî §x‡ 1V ÆK»3N@q à˜´ƒñ·~J>Ï Xä,SΫↂ¢M[Ä[éŒÀ · Ÿ5Ïø#p ´g EÐÑàQ û? ð¢ o\™A“í É ÞZæÊÐÿ˜Q ‘T9ì/ñ Jªpžr θ" ‹ŸNM¢ÑD tàŸ]}'P4 ...
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
Samples from each wafer verify offset , full-scale output , and linearity. Electrical rejects are inked with red dots. Visual rejects are inked with blue dots. Each ... Die dimensions: 0.08 in x 0.08 in x 0.01 in (2.1 mm x 2.1 mm x 0.4 mm) P562 schematic and wirebond diagram Ordering Information Part Number: 51279 100mmHg Sensor
Temposonics
I 5 I ®Temposonics GT2/GT3 Analog Redundant Datenblatt ZUBEHÖR Positionsmagnete 2 Ø 25,4 Ø 13,5 7,9 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 7,9 Ø 32,8 Ø 23,8
Temposonics
Table 3 - Square Wave Neuter Output Connections G-Series Wiring/Connections Table 1 - Analog Output Connections (Voltage or Current) Table 2 - Digital Pulse Output Connections (Start/Stop or PWM)
TITLE: DWG NO - Amphenol Sine
scale: part number type dwg no: sheet of description this drawing is supplied for information only. ... dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a2 none 1 1 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy Ø38.29±0.12 36.63 +0.2-0.0 1 1/2-18 unef 2a thread m32 x1.5 6g ...
Model HTTO640B31 High Temperature 4-20 mA Output Velocity Sensor ... - PCB
PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O 电子 O O O O O O 厚膜基板 OX ... (Measured Output – 4mA) x (Full Scale Vibration Output /16mA) Measured mA 640BX0 640BX1 640BX2 4.00 0.0 ips, pk 0.0 ips, pk 0.0 ips, pk 8.00 0.125 ips, pk 0.25 ips, pk 0.5 ips, pk 12.0 0.25 ips, pk 0. ...
136-IM Rev F2 10-15-19 - PCB
To support the use of its sensors in large scale testing, ENDEVCO has developed several generations of signal conditioner systems. Until recently, a state-of-the-art vibration ... Dimensions 5.57" x 2.52" x 12" Weight 4 lbs typical Case Material Black Aluminum Cover, Medium Gray Plastic Bezel Current 1 Amp maximum Legacy Product Not For
Model 357e90 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 691B61/04 ZENER BARRIER BOX Installation and Operating Manual - PCB
scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 42007.33x 1 of 1 zener barrier ...
Model 010G20-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 673B02 | PCB Piezotronics
Model 673B02:Echo® Receiver, 868 MHz . Echo® Receiver, 868 MHz. Frequency Band: 868 MHz ISM Band
Variable capacitance accelerometer - pcb.com
1.Full scale output (FSO) is nominally 4 volts. 2.Resolution = (2x residual noise; 0.5 to 100 Hz) / sensitivity 3.Model number definition: Ordering information: 1.Maintain high levels of precision and accuracy using Endevco's factory calibration services. Call Endevco’s inside sales force at 866-ENDEVCO
Model HX | PCB Piezotronics
Coupling Thread: No English equivalent (M12 x 1 Male) Temperature Range: -40 to +185 °F (-40 to +85 °C) Specification Notes
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
698-960 | 698-960 | 1427-2690 | 1427-2690 | 1427-2690 | 1427-2690 MHz ...
Dimensions 2683 x 432 x 175 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.