Search Results for matlab x-axis scale
Z B B X Z-AXIS Y-AXIS PIN OUT SCALE 4 - pcb.com
scale: sheet drawn checked engineer title unless otherwise specified tolerances are: ... decimals x ± 0.8 xx ± 0.25 njf 08/11/22jdm edb ... x-axis ground z-axis y-axis notch 1/4-28 unf - 2a 4-pin electrical connector 083m16 bushing (supplied)
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O ... Frequency Range(± 5 %)(y or z axis) 0.5 to 5000 Hz 0.5 to 5000 Hz Frequency Range(± 5 %)(x axis) 0.5 to 4500 Hz 0.5 to 4500 Hz ... SCALE: SHEET DRAWN CHECKED ENGINEER TITLE UNLESS OTHERWISE SPECIFIED TOLERANCES ARE:
Calibration of Industrial Accelerometers | PCB Piezotronics
There are two reference sensors mounted on the calibrator in addition to the sensor to be tested. The two reference sensors are mounted 90 degrees apart from each other around the test sensor with one measuring vibration on the x axis and one measuring vibration on the y axis.
CHARGE MODE ACCELEROMETER WITH UHT-12™ - PCB
scale: sheet. drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees. 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com. dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 . outline drawing. 62485 1.5x ...
C-NLMAMB-C101 C REVISIONS ZONE REV ECN DESCRIPTION BY DATE ... - Amphenol
scale 1:1 2 notes: 1. this drawing is reserved for amphenol cables on demand. 2. assemblies shall be compliant to osfp msa (appendix x) specification. 3. eprom content shall be compliant with osfp msa specifications for xxgb ase-osfp. eprom revision is equal to customer part number revision unless otherwise noted. 4.
Model 355B03 | PCB Piezotronics
Model 355B03:Ring-style, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 1 to 10k Hz, 10-32 side conn.
Return Loss to VSWR Conversion Chart - Amphenol RF
Due to mismatches in impedance within the connector, some of the signal is reflected. The ratio of the input to the reflected signal is called the Voltage Standing Wave Ratio (VSWR). This ratio can also be measured in dB, and expressed as Return Loss.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
P-UE62-B4620-02X11 - Sheet1 - Amphenol CS
NOTE: PANEL CUTOUT SIZES PER OSFP MSA SPEC. FOR BELLY TO BELLY MOUNTING, DIM "E" (PCB THICKNESS) IS 2.20 mm MIN. DIM "F" RELATED TO DIM "E". FOR DIM "F" = DIM "E" - 0.70 mm. THE PANEL CUTOUT. 14.70 mm MIGHT BE INCREASED UP TO 15.10 mm IN ORDER TO ACCOMODATE PCB TOLERANCE. 94.01 . 71.70±0.25 62.00 (2X) 9.40 MAX . 83.00 MIN . 94.01 .
Model TLB356A15 | PCB Piezotronics
Multi-Axis ICP® High Temperature ... Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1:
Model 608A11 | PCB Piezotronics
Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO 17025 accredited calibration.
Model 261B13 | PCB Piezotronics
Triax force link, charge, 10k lb (Fz), 4k lb (Fx,y), 15 pC/lb (z), 32 pC/lb (x,y), ground isolated WPL 88 - Improved Stiffness Specifications for Piezoelectric Force Links Temperature Range: -100 to +350 °F (-73 to +177 °C)
Model TLD356A01/NC Triaxial, lightweight (1.0 gm) miniature, ceramic ...
Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25 cube, TEDS 1.0, no mating cable supplied. . ion through its “Lifetime Warranty Plus” on all Platinum Stock Products sold by PCB and through its limited warranties on all other PCB Stock, Standard and Special product.
Model 74-60K | PCB Piezotronics
Full Scale g: 60000 g : 588600 m/sec2 : Max Frequency (±5%) 13000 Hz : 13000 Hz : Damping: Yes : Yes : Number of Axis: 3 : 3 * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Drawing Product Downloads ...
Model EX615A42 | PCB Piezotronics
Model EX615A42:High temperature, intrinsically safe, charge mode accelerometer, 100 pC/g sensitivity, 500 degree F, 10 ft integral cable.
+Z B B Z-AXIS Y-AXIS - pcb.com
scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in b rackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 69463 5x 1 of 1 model 357a67
Model K2007E01 | PCB Piezotronics
Miniature shaker with integrated amplifier with BNC input, 31 N (7 lbf) pk sine force, 13 mm (0.5") pk-pk stroke. Includes trunnion base, 2110G06 stinger kit, and heavy duty case.
Model HT356B11/NC Triaxial, miniature (4 gm), ceramic shear ICP® accel ...
Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive Adhesive Supplied Accessory : Model 034G05 4 -cond. shielded cable, 5 ft (1.5M), 4 -pin plug to (3) BNC plugs (1) Supplied Accessory : Model 080A109 Petro Wax (1)
DECIMALS XX - PCB
scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches a decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
TN-13-1104 Air Blast Part 2 - PCB
Results are shown in Figure 7. When using these results, the velocity (inches/second) of the gas passing over the transducer must be applied as a multiplier to the abscissa (x-axis) to convert its units to Hz.