Search Results for matlab xaxis scale
PRODUCT DATA DRAWING - SV Microwave
a dcn 43264 03/17 mal approved: checked: drawn: mal 03/29/17 mal 03/29/17 vb 03/29/17 rohs compliant.88922.57.0621.57 .3809.65.3057.75 .1804.57
Model 105C02/NC Subminiature ICP® pressure sensor, 100 psi, 50 ... - PCB
with full-scale ranges to 100, 1000, 5000, 10,000 and 30,000 psi. The electrical connection to this style sensor is made via a 10-32 coaxial connector. 3.4 FLASH TEMPERATURE PROTECTION It is good practice to protect the diaphragm against flash thermal effects, especially when flush-mounted, to minimize spurious outputs generated by high heat
B A2 - Amphenol Sine
scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a2 ...
Protimeter Speedy 2000 Series - amphenol-sensors.com
scale and a carry case. A small sample of the material is prepared, weighed and placed into the vessel. A reagent is then added and the vessel is sealed and shaken to mix the reagent with the sample. Free moisture within the sample reacts with the reagent to produce a gas and pressure rise within the vessel that is proportional to
PRODUCT DATA DRAWING - DCN 42658 09/16 STW DATE APPROVED
scale: 8:1 size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 sf1138-6024 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface ...
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 37500 ...
SCALE: 3.5:1 SV Microwave, Inc. SEE NOTES SEE NOTES N/A SMPS REMOVAL TOOL. Title: 500-38-002.PDD Author: SV_MICROWAVE\dlopresti (DLOPRESTI1109) Created Date:
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Full Scale Output (FSO) 5 to 300 psi 133 ± 33 mV 5 1000 to 5000 psi 150 ± 30 mV Linearity ± 0.25 %FSO 2, 6 Zero Pressure Repeatability ± 0.1 %FSO 1 Thermal Coefficient of Zero ± 5 µV/V/°C 3 Thermal Coefficient of Resistance 0.38 %/°C 3 Thermal Coefficient of Sensitivity –0.19 %FSO/°C 3 Zero Thermal Repeatability ± 0.2 %FSO 4 1.
Voltage Compensated, Media Isolated, High Pressure Sensors
Full Scale Output mV 99 100 101 2 Linearity%FSO 0.1–0.350.35 3 A Hysteresis and Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 Thermal Accuracy of FSO %FSO –0.75 –0.2 0.75 4 Thermal Hysteresis %FSO –0.2 NPI-15±0.1 0.2 5 Short-Term Stability of Offset µV/V 5 6 Short-Term Stability
Protimeter Speedy 2000 Series - amphenol-sensors.com
scale and a carry case. A small sample of the material is prepared, weighed and placed into the vessel. A reagent is then added and the vessel is sealed and shaken to mix the reagent with the sample. Free moisture within the sample reacts with the reagent to produce a gas and pressure rise within the vessel that is proportional to
NovaSensor P111 Medium Silicon Pressure Sensor Die
Full Scale (FS) Output 133 ± 33 mV Linearity 0.25 %FSO 2 Pressure Hysteresis 0.05 %FSO Temperature Coefficient of Zero 30 µV/ V / °C 3 Temperature Coefficient of Resistance 0.27 % /°C 3 Temperature Coefficient of Sensitivity-0.19 %FSO/°C 3 Thermal Hysteresis of Zero 0.2 %FSO 3 Long Term Stability of FSO 0.2 %FSO 4 1.
LENGTH TABLE AT06GY-6S-N-TPE-M1 1 (3.28FT) AT06GY-6S-N-TPE-M2 2 (6.56FT ...
scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T STA1 Start-up Time 1 ms VDD ramp up to interface communication T STA2 2.5 ms VDD ramp up to analog operation T WUP1 Wake-up Time 0.5 ms Sleep to Active State interface communication T
NovaSensor P111 Medium Silicon Pressure Sensor Die
Full Scale (FS) Output 133 ± 33 mV Linearity 0.25 %FSO 2 Pressure Hysteresis 0.05 %FSO Temperature Coefficient of Zero 30 µV/ V / °C 3 Temperature Coefficient of Resistance 0.27 % /°C 3 Temperature Coefficient of Sensitivity-0.19 %FSO/°C 3 Thermal Hysteresis of Zero 0.2 %FSO 3 Long Term Stability of FSO 0.2 %FSO 4 1.
PROTIMETER - amphenol-sensors.com
other than wood. It is possible, therefore, to mark on the scale of a Protimeter moisture meter indications of “safe”, “intermediate” and “danger” which correspond reasonably well with the humidity equilibrium of most non-metallic or non carbonaceous materials on which they may be used. The instruments do this by a color code: Green
ROHS COMPLIANT PRODUCT DATA DRAWING D DCN 40918 11/14 STW DATE APPROVED
scale: 14:1 surface area: dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 95077 sf1211-6063 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. interpret dimensions ...
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.