Search Results for max matrix size matlab
ecomate® RSSM | Rugged Metal Superior Seal Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RSSM (Rugged Superior Seal Metal) Series of circular metal connectors matches all the specifications of the ecomate® RM (Rugged Metal) series with the addition of Superior Seals (+125°C) which increase the IP ratings to IP67/69K (in mated condition). ecomate® RSSM Plugs are only to be mated with ...
00326211600 - Amphenol Air LB
Clamp ABS1339 Blue Size 06 Marking ABS
Acelerómetros para pruebas estructurales | Piezotrónica PCB
Size - Height: 0.820 in; Size - Height: 20.83 mm; $1548,00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. ... Mounting Pads For Array Accelerometers-es-ES. Easy-Mount Clips-es-ES. Tools-es-ES. Prueba estructural. Piezoelectric ICP® Shock (es-ES) Estabilidad térmica ICP.
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMPM Size 12 Socket 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-S12DSMPM-060 DRAWN 2022-10-18 14:33:24
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-9211. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 901-9875.
35408213000 - Amphenol Air LB
Body ABS2225 Size 13 Marking ABS
698-960 | 698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz ...
%PDF-1.3 %âãÏÓ 84 0 obj > endobj xref 84 68 0000000016 00000 n 0000002251 00000 n 0000002380 00000 n 0000003550 00000 n 0000004114 00000 n 0000004176 00000 n 0000004853 00000 n 0000004901 00000 n 0000004949 00000 n 0000005062 00000 n 0000005173 00000 n 0000008187 00000 n 0000010915 00000 n 0000013629 00000 n 0000016284 00000 n 0000018768 00000 n 0000021394 00000 n 0000021529 00000 n ...
M7128 SERIES - amphenol-aerospace.com
Ripple and Noise: 50mVp-p, typical (max. 1%) Efficiency: 78 to 84% Current limiting (Hiccup): Continuous protection for unlimited time EMI/RFI: Designed to meet MIL-STD-461F* CE101, CE102, CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103 Over voltage protection: Electronic shutdown with automatic recovery and a passive transorb on output ...
Portabelantennen SB 3-1/2/118-136 MHz-N - AMPHENOL PROCOM
Max. Eingangsleistung: 25 W: Polarisation: Vertikal: Impedanz: 50 Ω: Gewinn: 3 - 4 dB (bezogen auf eine ¼ λ Portabelantenne) VSWR: 2.0:1 Dependent on the size of the portable equipment: Mechanisch DE; Anschlusstyp: N(m) Materialien: Whip: Weather- and shockproof plastics Covered stainless steel band N(m) connector: Cu-nite plated brass: Farbe:
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING D ...
.125 max3.18 max panel.250 +.001-.003 across flats material: body, insert, clamp nut, & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. ... size dwg. no. scale: 6:1 see notes see notes n/a sma str. f connector for tflex405 cable. title: 2946-6012.pdd
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 D Key Code 2FA1-NDSP-C01E1.
171822-4 | Amphenol Global Search | Amphenol
Search Results for 171822-4 Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. ... 4, 6, 9, 12, 16, 20, 24, 27, 30 dB. DCWG-SB Series Couplers • Solder Back Construction • 5 - 1000 MHz ...
Panel Connector-Changzhou Amphenol Fuyang Communication Equipment
Changzhou Amphenol Fuyang Communication Equipment Co., Ltd. Product Info AFB380-1. Flange size: 32方 Length from flange: 21.65 Flange thickness:
UHF to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of UHF to UHF Adapters designed for radio frequency applications. UHF to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
VOLTARIUS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 432 0 obj > endobj xref 432 56 0000000016 00000 n 0000001990 00000 n 0000002149 00000 n 0000006377 00000 n 0000006983 00000 n 0000007097 00000 n 0000007209 00000 n 0000007293 00000 n 0000007844 00000 n 0000008460 00000 n 0000008952 00000 n 0000009283 00000 n 0000009753 00000 n 0000010210 00000 n 0000010742 00000 n 0000011244 ...
193-2821-016 | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. ... c10-780968-1102 ...
N-Type Plug to QMA Jack Adapter 50 Ohm Straight | AD-NPQMAJ-1 - Amphenol RF
QMA Adapter Product Series Data Sheet (Size: 291 kb) AD-NPQMAJ-1 Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... Frequency (Max GHz) 18: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non ...
M1158 Series | Products - Amphenol Aerospace
The M1158 Series military power supply is a rugged 3 phase AC to DC converter. It accepts a 115 AC input range from 100 to 140VAC, L-N, 50/60/400Hz and provides a single DC output from 5V to 50V, up to 500W, with custom outputs available.
DC RESPONSE ACCELEROMETER - PCB
Size (Height x Length x Width) 0.45 in x 0.85 in x 0.85 in 11.4 mm x 21.6 mm x 21.6 mm Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [8] All specifications are at room temperature unless otherwise specified.
SSI Technologies – TULC Application Note
SSI TECHNOLOGIES, INC. Controls Division 3200 Palmer Drive Janesville, WI 53547-5011 Phone: (608)758-1500 Fax: (608) 758-2491 www.ssitechnologies.com