Search Results for max matrix size matlab
CW and Programmable Sweep Transmitter | 100 MHz - PCTEL
Duty cycle maximum: 99.9% (“off” time > 6 ns) On / off ratio > 45 dB (typically 60 dB) Multi-Tone: Tone count: 2 to 123 with optional center notch; Tone spacing: 1 kHz to 10 MHz; Tone Phase Relationship: parabolic or random; Operating Temperature: Standard 32°F to 122°F (0°C to +50°C) Dimensions: 5.5″ x 2.25″ x 1.0″ (140mm x 57mm ...
Model 377B02 | PCB Piezotronics
Size - Height (with grid) 0.64 in: 16.2 mm: Size - Height (without grid) 0.6 in: 15.3 mm: Weight: 0.28 oz: 7.8 gm [1] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-20: Calibration of precision condenser microphones: 1: Product Documents.
CDS15E-380/2700 - 15dB Directional Coupler - rfstechnologies.com
• Small size, Low weight • N female connectors CDS15E-380/2700 Technical features STRUCTURE Product Type Directional Coupler Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 PRODUCT DATASHEET CDS15E-380/2700 15dB Directional Coupler CDS15E-380/2700 REV : DRAF REV DATE : 06 Apr 2016 www.rfstechnologies.com
Force Sensors | PCB Piezotronics
Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Low Noise. Water Dust Resistant. High Temperature. Surface. Probe. Low Frequency. Side Vented Pressure. High Amplitude Pressure.
CD-07RFFC-RS7B15: RBL Connector | Amphenol LTW
CD-07RFFC-RS7B15, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Part Search Results
Width (max in mm) Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; Your search "PLB08F1000/AA" returned 2 part drawings. Legend RoHS compliant Non-RoHS compliant. Power Connection System. PLB. Two row connector ;
버트 조인트 광섬유 커넥터가 있는 RJS-BKN-2UG - 광섬유 미디어 컨버터 | Amphenol Socapex
Amphenol Socapex 광섬유 미디어 컨버터 RJS-BKN-2UG는 버트 조인트 광섬유 커넥터를 갖춘 견고한 이더넷 미디어 컨버터입니다. 이 컨버터는 전술 네트워크, 견고한 광섬유 링크, 전장 통신 c4IsR 및 통신 제어 시스템에 배포할 수 있도록 설계되었습니다.
CC5516 cable clamps | Products Amphenol Air LB
CC5516 cable clamps
Veratron | OceanLink® 7" TFT Display - gemeco.com
Veratron OceanLink® 7" TFT Display. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Často kladené otázky | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Receptacle Short 4 Modules Composite Standard Without plating ...
Receptacle Short 4 Modules Composite Standard Without plating Polarization C Not mounted
AB-CD10ML-CDML-QD003: X-Lok Connector | Amphenol LTW
AB-CD10ML-CDML-QD003, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable ...
Mil-Spec Contacts | MIL-DTL-38999 Series II - JT | MIL-DTL-38999 ...
A complete line of AS39029 contacts for all major Mil-Spec circular connectors.
Model A320C15 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to ...
Size (Hex x Height) 5/16 in x 0.43 in 5/16 in x 10.9 mm Weight 0.07 oz 2.0 gm [1] Electrical Connector 5-44 Coaxial 5-44 Coaxial Electrical Connection Position Side Side Mounting Thread 5-40 Male 5-40 Male Mounting Torque 8 to 12 in-lb 90 to 135 N-cm [4] All specifications are at room temperature unless otherwise specified. ...
Module 1750 Standard 36 contacts #22 - amphenol-airlb.fr
Module 1750 Standard 36 contacts #22
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Humminbird 14-Pin, DT
Maximum coverage under the boat is achieved with this medium-frequency transducer, serving anglers who target pelagic species in the upper water column. Airmar’s new Medium Ultra-Wide models are perfect for seeking deeper species with a frequency band from 60‑100 kHz.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.