Search Results for mba aerospace
relay | Amphenol Global Search | Amphenol
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries.
standard amphenol letter head - Amphenol Aerospace
Aerospace Operations (AAO) 40-60 Delaware Avenue Sidney, NY 13838-1395 Telephone (607) 563-5011 August 2005 Position Statement Product Changes Related To European Union Directives Dear Valued Customer, Amphenol Military/Aerospace Operations (AAO), a major producer of mil-qualified electrical and fiber optic interconnection products, offers the ...
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol AAO/AIO Product Compliance - Environmental Engineering
& Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment . RoHS 2 provides that EEE has to meet the requirements of the Directive. ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Power Module - Amphenol Aerospace | 6U VPX 24-Channel Rugged Ethernet ...
Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications. This specific power module takes 28VDC (nominal) input and outputs 12VDC at up to 300 Watts.
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
The Industry Standard for Fiber Optics. Meets or exceeds MIL-DTL-38999 Series III requirements; EMI Shielding-solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB min. at 10 GHz.
Quadrax Contacts | High Speed Contacts - Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Aquacon High Pressure Immersible 38999 Connectors - Amphenol Aerospace
The Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector.
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Multi-Media Ruggedized (MRC) High Speed Connectors
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
Miniature Drop Test Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Ruggedized SATA Connector | High Speed Connectors - Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;