Search Results for mba aerospace
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
8 Channel 10/100/1GBase-T Managed or Unmanaged ... - Amphenol Aerospace
Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
Rugged 5G 24 Channel GbE Converter - Amphenol Aerospace
Amphenol’s Rugged 5G 24 Channel GbE Converter utilizes our trusted 38999 connectors paired with a Samtec ribbon to produce 4 lanes of 4.25Gbps copper to fiber conversion / 4 lanes of 4.25Gbps fiber to copper conversion.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
QWLD Connectors | Class L Connectors | High Power Connectors | Power ...
Introduction to Amphenol Aerospace's High Power Connectors. View Download. Power Guide Power Guide View Download. High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
2982-6140-dB-CRYO - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Aerospace Operat ions and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the Eurorpean Parliment, published 4 June 2015, pertaining to the addition of four ...
2082-6418-dB-CRYO - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability.
2082-624X-dB-CRYO - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Rugged VPX Media & Protocol Conversion Modules - Amphenol Aerospace
Amphenol Aerospace is the world’s leader in high-end performance interconnect products for rugged environment markets. Media and protocol conversion is an important capability enabling system connectivity from commercial off-the-shelf switches, processors, and I/O boards. This new line of VPX media conversion products provides the sweet spot ...
M9203 Series | AC-DC Power Supplies | Power Supplies | Products ...
The CF-02EM9203 is a series of mechanically robust, base plate cooled, high performance, 3.2kW AC to DC power supplies, designed for Navy shipboard applications.
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commer cial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
VITA 66.1 and 66.4 | VITA 62 VPX Solutions | Power Supplies ...
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
EB4H1000 Plug Assembly Part Number Scheme - Amphenol Fiber Systems ...
EB4H1000 Plug Assembly Part Number Scheme - Amphenol Fiber Systems ...
M495 Series | Generator Control Unit (GCU) - amphenol-aerospace.com
M495 Series is a 600W non-isolated AC/DC converter.
Digital Command Center Ethernet Switch Series
Our Digital Command Center series of rugged Ethernet switches is flexible enough to handle 12-32 channels of whatever fiber or high-speed copper you need.
Amphenol AAO/ACAD Product Compliance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;