Search Results for mcio connector
Model 034W20 | PCB Piezotronics
Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 034W05. 4-conductor, twisted bundle, low noise, ... $281.00 USD ...
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
sae j1772 type 1 cad | Amphenol Global Search | Amphenol
It combines a J1772 (Type 1) connector with two additional direct current (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo. - 1000V AC, 300A to 500A DC. - 240V AC, 48A or 80A. ...
Model 037A30 | PCB Piezotronics
Model JS connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 478B05. 3-channel, line-powered, signal cond. fo... $2,267.00 USD ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Omni Antennas 7500001 - AMPHENOL PROCOM
Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality ...
SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
SV Microwave perfectly engineered the SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 1211-20019. Explore the product here!
GB SSI - Temposonics
7 pin female cable connector M16 Part No. 370 624 7 pin 90º female cable connector M16 Part No. 560 779 Cable connector (recommended, not on delivery) Housing: Zinc, nickle plated Termination: Solder Contact Insert: Silver plated Cable clamp: PG9 Cable-Ø: 8 mm Stroke length Standard Stroke Ordering steps < 500 mm 5 mm 500 - 750 10 mm 750 ...
Medi | stac® High-Density Connectors | Amphenol Alden
Medi | stac connectors are available in various configurations, including plug cable mount only, receptacle cable mount or panel mount (front or rear), providing flexibility for diverse medical and industrial applications. More Signals, Less Space With Medi | stac High-Density Connectors.
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB
The SMPM Male PCB Thru-Hole Connector (Pre-Tinned), SB P/N: 3211-40142. Place your order today and enhance your RF connections!
Model 098EB030EB | PCB Piezotronics
Model EB connectors. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. About PCB ...
Model 138A05 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.75 oz (21.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Micro Serial to USB Data Converter - gemeco.com
The HR12 is a thumb-sized adapter that is USB powered and that complies with NMEA 0183. The HR12 is also compatible with RS-422 and RS-232 systems.
Model 080A25 | PCB Piezotronics
Model 080A25:Adhesive base, 0.438" hex, 5-40 tapped hole, aluminum hardcoat (for Series 333B30/B40/B50)
hvil connector | Amphenol Global Search | Amphenol
This document provides technical specifications and performance characteristics of HVC 2.8mm 2 poles connector, a high voltage, high current connector with metal shield and HVIL contact system. The connector has different codes and wire sizes for plug and socket, and is suitable for single core wires 2.5mm2~5.0mm2.
The Next Generation Connector - fibersystems.com
The Next Generation Connector This paper describes a new harsh environment fiber optic connector system designed primarily for use on military shipboard and avionics platforms. The Next Generation Connector (NGCon) system is an emerging product family consisting of connectors, backshells and terminus specifications. Included herein
Amphenol CS
We would like to show you a description here but the site won’t allow us.
Model 002C10 | PCB Piezotronics
Model 002C10:General purpose coaxial cable, white FEP jacket, 10-ft, 10-32 plug to BNC plug
Amphenol
• The connector’s design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. • Connector housings are manufactured with a Plug thermoplastic material that is not only durable, but also with excellent dielectric, mechanical properties and meet environmentally RoHS compliant.
t812 idc | Amphenol Global Search | Amphenol
RF Connector SMA Right Angle Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm. Downloads. Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 304 kb) 901-10737 PDF Customer Drawing (Size: 257 kb) Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 132 kb) Product Life Cycle.