Search Results for medic diet
Board-Level Connectors | Products - Amphenol
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.
340512 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
341356 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Plastic | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
algeria | Amphenol Global Search | Amphenol
Designed for industrial, telecom, datacom, automotive, and medical applications - Bergstak ® offers micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm.
Amphenol All Sensors Products | All Sensors
Pressure Max: 50 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
300540 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Custom Cable Assemblies for the Military & Aerospace Industry
DC Electronics 1870 Little Orchard St. San Jose, CA 95125 408.947.4500
340026 | aldenproducts.com
Maximum Wire Gauge. 12. Maximum Cable Diameter
Configurator Singles | Amphenol
Part # 300005: type: PL700SM-N Connector: Circuit Count: 1: Contact Plating: Gold: Contact Size: 12: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
NON-MAGNETIC SMP SOLUTIONS - Amphenol RF
medical, aerospace and quantum computing. FEATURES & BENEFITS • 50 Ohm impedance • Reliable electrical performance up to 40 GHz • Available in various detent types: smooth bore, limited and full detent • Engineered from non-ferrous materials and platings • Snap-on locking mechanism • Radial and axial float provides board-to-board
301157 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Semi-Rigid and Flexible Microwave and RF Cable
Stainless steel cables satisfy cryogenic or medical applications where low thermal conductivity or hypoallergenic properties are required. Non-50 Ω Cables Available in impedances from 5 to 100 Ω ranging in diameters from 0.020" to 0.250". Custom Made-to-Order Cables Our semi-rigid cables have been tested to the toughest
MB1EJN0600 6 position 90° rotatable plug, threaded, female-
No of Positions: 6 AWG: 14-16 Max Current: 28 Voltage: 630V (power) Contact Type (Pin/Socket): Socket Contact Size: 2.0mm Housing Material: Zinc Die Cast, Nickel Plated Coupling Nut: Copper Alloy, nickel plated Insulation Inserts: PA66, UL94 V0 Sealing Material: Dupont Viton® Contact Resistance: 3mΩ (power) Min Mating Cycles: >500 Strain Relief Clamp Range: 7.5-17mm ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
310265 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter