Search Results for medical alert devices
Facility Monitoring System | IOT Monitoring System - KAYE
The LabWatch IoT facility monitoring system can be a Wireless or a Wired System. The system architecture supports a Hybrid system with Wired and Wireless inputs based on the customer application or to add new Wired or Wireless points to an existing Wired/Wireless networks. In a Wired System the sensor modules are physically wired to a Netpac ...
Accelerometers for Health & Usage Monitoring Systems (HUMS) - PCB
Due to the large number of critical flight safety systems on aircraft, particularly rotating systems on helicopters, Vibration Health Monitoring (VHM) technology is effective in detecting and thus preventing catastrophic mechanical failures. Accelerometers used in HUMS typically have specialized requirements for performance, reliability, and ...
Thermometrics Medical Sensors
Medical In today’s medical environment... the patient’s well-being demands the ultimate in ac-curate and reliable monitoring of all critical param-eters. New and increasingly robust technologies and ... • CE Certification per Medical Device Directive 93/42 EEC • BS EN ISO 9001:2000, EN 46002 • MIL-PRF-23648
Noise Vibration and Harshness | PCB Piezotronics
PCB's premium sensors help engineers eliminate unwanted sound and vibration, while maintaining a balance of fuel efficiency, drivability, and system performance. Download our catalog to learn more about our most popular accelerometers, microphones, preamplifiers, and accessories for NVH testing in both internal combustion and electric drive ...
Circular Medical Cable Connector | Pulse-Lok Connector 340028
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 340028
Connectors and Adapters for RF Cable - PCTEL
PCTEL offers high performance RF connectors and adapters for the range of public and private telecommunications needs. Fully tested and qualified for frequency ranges up to 5.8 GHz, these connectors and adapters are available in a wide range of cable sizes.
PCC421VP-20-R6 Compact vibration transmitter, velocity, peak, 2.0 in ...
Vibration transmitter, 4-20 mA output proportional to peak velocity, 2.0 in/sec full-scale measurement range, operation to 105°C, low profile with side exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
wafer number, device number, and the number of good dice. Warranty NovaSensor warrants its products against defects in material and workmanship for 12 months from the date of shipment . Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to make changes without further notice to any products herein.
SmartDisc™ Dual Band WiFi Antenna - PCTEL
Operating system: WiFi; Frequency: 2400-2485/4800-5900MHz; Gain: 6/7dBi; Color: White or Black; Contact Us. Overview; Applications; Downloads; SmartDisc Dual Band WiFi is a low profile antenna with durable design. The antenna is ground plane independent which enables flexible and easy installation. Ideal for WiFi applications for M2M and rugged ...
Centaur ExaMAX for Military - amphenol-aerospace.com
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The Centaur ExaMAX® I/O system delivers
C 091 A/B/D Series - Amphenol Sine
Locking system IEC 60130-9 DIN EN 61076-2-106 metal screw coupling; tightening torque 0,7 Nm Caution: Do not connect or disconnect under load. Metal housing parts shall be securely incorporated to protected ground. 1) 2 contact version: contact loading 1+3 2) Edition 2000-05 3) values in brackets are according to DIN EN 61076-2-106
Cryogenic ICP® Accelerometers | PCB Piezotronics
Cryogenic ICP® Accelerometers. Cryogenic ICP® accelerometers are specifically designed to operate at temperatures below the typical -65 ºF (-54 ºC) temperature limit of most voltage mode sensors.
REACH - kayeinstruments.com
KAYE GENEL MÜDÜRLÜK. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Telaire SM-UART-01D Dual Channel Dust Sensor
• Air Quality Monitoring Systems SM-UART-01D Dual Channel Dust Sensor Telaire SM-UART-01D Dual Channel Dust Sensor is designed to operate in harsh environments and provides enhanced performance, as well as reliability, compared to traditional single-channel solution. With patented1 dual optical channel
4-20 mA monitoring of chillers and cooling units - wilcoxon.com
Most modern chiller and cooler systems are operated by a process control system, such as a Programmable Logic Controller (PLC). PLCs have the ability to accept 4-20 mA analog input signals. Plants that utilize a PLC for operation often use this capability to achieve the cost savings of online vibration monitoring by sending 4-20
Thermometrics Medical Sensors
Medical In today’s medical environment... the patient’s well-being demands the ultimate in ac-curate and reliable monitoring of all critical param-eters. New and increasingly robust technologies and ... • CE Certification per Medical Device Directive 93/42 EEC • BS EN ISO 9001:2000, EN 46002 • MIL-PRF-23648
SmartBlade 5G Worldwide Cellular Antennas – Omnidirectional
Radio systems: 2G/3G/4G/5G; Frequency ranges: 617-960 MHz / 1427-1510 MHz / 1710-2690 MHz / 3400-4200 MHz/ 4400 – 5000 MHz; Gain: 3 – 6 dBi; Color: Black or Grey; IP67; Buy Now Contact Us. Overview; Applications; Downloads; Buy Now; SmartBlade™ 5G is an omnidirectional, multiband antenna with a slim and discreet design. It is full 5G ...
2082-601X-dB - XMA
The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. Item # 2082-601X-dB
Standard Medical Cable Connector | Pulse-Lok Connector 361030
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 361030 Standard Medical Cable Connector | Pulse-Lok Connector 361030
Mobile Applications - Airmar
Airmar’s ultrasonic WeatherStation ® instruments deliver accurate, reliable weather data from a rugged, compact and maintenance-free design with no moving parts. But these mobile weather multisensors are especially unique because they integrate an internal GPS and 3-axis compass that enable the calculation of dynamic true wind speed and direction based upon the apparent wind, speed of the ...