Search Results for medical records reviewer
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commerci al Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU ...
Amphenol SF-SFPP2EPASS-007 7m SFP+ Cable - Amphenol 10GbE SFP+ Direct ...
Amphenol 7m (23 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity with any SFP+ enabled port. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 7m SFP+ cables are assembled with industry-leading 24 AWG twinaxial SKEWCLEAR® 2 ...
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: 34525: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Application SpotlightApplication Spotlight
Medical applications demand the ultimate in accurate and reliable monitoring of critical temperature measurement.\nFrom the Amphenol Advanced Sensors family of brands, Thermometrics, Inc., designs and manufactures an extensive line of NTC thermistors and \ non-contact infrared \(IR\) based temperature sensors for this vital market.
Amphenol MP-5ERJ45UNNR-003 Category-5e Ethernet Cable (Cat5e UTP ...
Buy 3ft Amphenol MP-5ERJ45UNNR-003 CAT-5e Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-5e (Cat5e) network patch cords are designed with performance in mind. We’ve combined our very best 350MHz rated 24 AWG UTP Red Cat5e cable with precision-terminated snagless RJ-45 connectors. Our Cat5e cables provide excellent headroom for Gigabit Ethernet applications and ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Amphenol AIO Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Industrial Operations hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
RDP-5SAMMM-SRM7B10: RJ Connector | Amphenol LTW
RDP-5SAMMM-SRM7B10, Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AV-HDMIMX2GF0-003 Amphenol 30 AWG Signature Series High Speed ...
Buy 3m (10') Amphenol AV-HDMIMX2GF0-003 Cables Factory-Direct: Exclusively at Cables on Demand, the Amphenol Signature Series HDMI Cable with RFiBlock™ technology sets the "Gold Standard" for High Speed HDMI with Ethernet capable HDMI Cables with industry-leading interference rejection and guaranteed compatibility with all of HDMI's most bandwidth-intense capabilities such as 4K (1080p x 4 ...
Types of Memory Modules and Their Applications - Amphenol CS
Memory modules can be defined as PCBs mounted with integrated-circuit-based memory. These are used in various computing applications ranging from notebooks and laptops to servers and data center. Memory module standards have evolved over generations to meet the growing demands of high-speed, data-hungry applications. Unlike earlier days when memory modules were designed specifically to meet ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AMAO Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous
Model 3741F1250G Differential MEMS DC accelerometer, 54 mV/g, 50 ... - PCB
Model 3741F1250G Differential MEMS DC accelerometer, 54 mV/g, 50 g, 10 ft integral cable Installation and Operating Manual For assistance with the operation of this product,