Search Results for medical records reviewer
Plastic | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Connectors with metal ferrules / FSMA | Amphenol Precision Optics
The FSMA connector is preferred for high-precision laser applications for medical and device technology. Amphenol Precision Optics offers this type of connector in a total of six different versions and covers all common application scenarios.
TJ-108, Biaxial Shielded Telephone Jack - Amphenol NEXUS Technologies
Browse Item # TJ-108, Biaxial Shielded Telephone Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,
RG59 F-Type Coaxial Cables (Cable/TV/SAT)
RG59 F-Type Coaxial Cables (Cable/TV/SAT) F-Type Coaxial Cables (RG59 Solid Cables) Factory-Direct from Amphenol: RG59/U solid center conductor 75 Ohm coaxial cable is ideal for analog and digital video distribution in professional applications where improved routing flexibility and maximum phase stability are required.
Model 357E92
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[60 0 R 61 0 R 62 0 R]>> endobj 22 0 obj >stream xœ½=koÜ8 ...
HIGH ACCURACY MEASUREMENT OF TEMPERATURE AND HUMIDITY
4 | RF Valprobe® II RF Thermal Validation | 5 SmartMesh® Technology Software Features Mesh networking technology is proven in many harsh environment applications. Its implementation in
Protimeter ReachMaster Pro | Moisture Meter on Telescoping Handle
Protimeter ReachMaster Pro = Efficiency + Safety. Allowing for fast and safe moisture inspections, the ReachMaster Pro lets users spend less time navigating obstacles while staying safe.. Able to survey areas just out of reach -- such as high ceilings or cramped crawlspaces -- the ReachMaster Pro decreases survey inspection times by up to 60%. With its extendable handle, this non-invasive ...
MP20M23F Pin Contact, Machined, Gold Flash, Wire Range 22-20 AWG
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
102384 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 100 mm
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 100 mm (3.93 Inches)
Ventostat T8041/T8042 CO2 Duct Probe Transmitter | Telaire
CO 2 transmitters can be used in a broad range of applications including air quality monitoring in buildings.; CO 2 concentration levels in buildings are monitored to provide an indication of occupancy and to drive a ventilation control strategy. An effective DCV (Demand Controlled Ventilation) strategy will conserve energy and maintain indoor air quality.
300915 | aldenproducts.com
This question is for testing whether or not you are a human visitor and to prevent automated spam submissions.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RTHP6141SNH25-PS2 6mm Plug, Female, High Amperage, Crimp, 630V
Plug, 1 Position, Female, Shell Size 14, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~14.0 mm
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Amphenol CO-174SMAX200-001 SMA Male to SMA Male (RG174) 50 Ohm Coaxial ...
Buy 1ft Amphenol CO-174SMAX200-001 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
UG-603/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: 34500: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...