Search Results for medical records reviewer
mts_sensors - home - Temposonics
Temposonics is the pioneer of magnetostrictive technology and a global manufacturer of non-contact linear position sensors and liquid level transmitters that provide reliable control for automation and safety applications.
Amphenol All Sensors Products | All Sensors
Pressure Max: 30 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 1.8 V Honeywell PN: Supply Voltage: 1.8 V
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU of the European Parliament, published 21 July 2011;
Application SpotlightApplication Spotlight
Medical applications demand the ultimate in accurate and reliable monitoring of critical temperature measurement.\nFrom the Amphenol Advanced Sensors family of brands, Thermometrics, Inc., designs and manufactures an extensive line of NTC thermistors and \ non-contact infrared \(IR\) based temperature sensors for this vital market.
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
RT0S16CGNS1 Short Backshell (straight) - Amphenol Sine
RT0W71626PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16
BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
P79S Smart™ Sensor In-hull - Airmar
100 W. The P79S brings depth intelligence to your boat. Featuring Airmar’s Smart ™ Sensor technology, the P79S delivers processed depth data right to the onboard network for multiple displays to use. Smart Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart.
RTHP6141SNH25-PS2 6mm Plug, Female, High Amperage, Crimp, 630V
Plug, 1 Position, Female, Shell Size 14, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~14.0 mm
Z Series Space Grade - Amphenol Canada
Amphenol Canada has a proven track record for supplying space-grade custom products for mission-critical applications. We offer single lot control and outgassed material control which has been previously only available for custom applications and customer SCDs. The Z Series part numbering provides a new and generalized approach to meeting these high-reliability & extreme environment ...
Position Cat Cover4.qxd (Page 1) - Temposonics
1.1 Tempœonics normally supplies a "full digital. system, consisting Of all three system components. If the counter card function is performed in a digital computer, programmable controller, Or
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Model 357A07/NC Low outgassing, miniature, charge output accel ... - PCB
Model 357A07/NC Low outgassing, miniature, charge output accel., high temp 1.7 pC/g, 15kHz, hermetic, titanium, M3 conn., to 500 F, No Cable included
UG-58A/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
UG-58A/U N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm B Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm B Key Code
All Categories On Amphenol NEXUS Technologies
· Medical: The healthcare industry relies on our products for a more cohesive healthcare system. Rest assured that we can meet this sector's demands and expectations. Trust Amphenol NEXUS Technology to Meet Your Connection Needs Phone jacks and plugs are necessary for communication, so we ensure all our products are up to par with the latest ...
Air Quality Sensors | Humidity Transmitters
TELAIRE T8700 | Relative Humidity & Temperature Transmitter . Telaire T8700 | T8700 is a precision humidity and temperature transmitter for HVAC control applications that uses Amphenol Advanced Sensors own ChipCap Sensor, allowing for quick and simple field replacement, negating the need to replace or return the complete transmitter for recalibration.
FCI Basics - Modular Jack - Product Presentation - Amphenol CS
Tape and reel Tube Durability: 250 ~ 2,500 cycles Insertion Force: 35N max. Withdrawal Force: 35N Max(With latches) Point of contact: 2/4/6/8/10