Search Results for medical retirement requirements
STATEMENT REGARDING REACH REGULATION - PCB
Guidance on requirements for substances in articles”, issued by the European Chemicals Agency (ECHA). We base our declaration on the following: - Products produced and sold by PCB are regarded as Articles, not Substances or Preparations, under REACH. - Products produced and sold by PCB contain < 0.1% w/w Substances of Very
Safeguard Your System With Compact Waterproof IP67 SMA Connectors
Safeguard Your System With Compact Waterproof IP67 SMA Connectors. Amphenol RF is pleased to expand our selection of waterproof SMA connectors with additional front mount bulkhead jack options. These IP67 straight crimp connectors are designed to accommodate a variety of industry-standard semi-rigid and flexible cable types.
Configurator Singles | Amphenol
Part # 300090: type: PL700SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Standard Medical Cable Connector | Pulse-Lok Connector 300269
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300269!
LAB GRADE INSTRUMENTS FOR AUDIO MARKETS - PCB
PCB’s Quality Systems adhere to the requirements of multiple international standards. These standards encourage process consistency and provide a means for continuous . improvement for the entire product life cycle. In-house calibration of PCB sensors is conducted with full traceability to National and International Institutes of Standards and
PowerLink HV USA Cable - Amphenol TPI (ATPI) - tpil.com
Introducing, PowerLink HV USA, our latest high-performance high-voltage cable, proudly made in the USA by Amphenol TFC, engineered to meet the demands of modern electric and hybrid vehicles, as well as industrial applications for harsh environments. Designed and tested to meet ISO 19642-5 and ISO 19642-9 standards, our cable offers maximum voltage ratings of 1000VAC and 1500VDC, with an ...
Supplier Documents - Amphenol Alden
Access essential supplier documents from Amphenol Alden, including guidelines, compliance information, and quality standards. Ensure smooth collaboration and meet our stringent requirements with these valuable resources.
Job Listings - DC Electronics
DC Electronics 1870 Little Orchard St. San Jose, CA 95125 408.947.4500
Temposonics, LLC - Terms & Conditions
6-7-2021 . Temposonics, LLC . GENERAL TERMS & CONDITIONS . 1. GENERAL. All quotations or contracts furnished by Temposonics, LLC ("Temposonics") or its subsidiaries or its authorized agents are
Micro SD Express 3-in-1 Solution - amphenol-cs.com
wwwpenol-csco Disclaimer Plese note tt te ove inortion is suect to cne itout notice Micro SD Express 3-in-1 Solution MATERIAL § Contact: Corson Alloy § Housing : High Temperature Thermal Plastic, UL94V-0, Black § Plating: Gold plating MECHANICAL PERFORMANCE
Market Solutions Overview - ardentconcepts.com
4 Merrill Industrial Drive Hampton Beach, New Hampshire, 03842 www.ardentconcepts.com t (603) 926‐2517 f (603) 926‐2518
CDFP PCIe 5.0 Cable Assemblies | High Speed Input Output - Amphenol
Amphenol CDFP cable assemblies are designed to meet emerging data center and high-performance computing application needs for high density cabling interconnect systems capable of delivering 32GT/s per lane (Gen 5.0). CDFP has 16 lanes, capable to deliver
Optimize with Flexible MCX Coax Cable Assemblies for Compact Spaces
Optimize with Flexible MCX Coax Cable Assemblies for Compact Spaces. Amphenol RF is pleased to announce the expansion of our MCX product series to include additional cable assembly options on RG-174 cable. These 50 ohm assemblies are available in plug to plug configurations in an extensive range of standard lengths from six inches to three meters.
The Impact of COVID-19 on Medical Cable Assembly Suppliers
Disruptions to our supply chain included things such as material availability, lead times, and assembly throughput. In parallel, there was a shift in demand for different types of medical products, such as reduced needs for assemblies that support elective surgery and increased requirements for assemblies required for critical care.
Uniform Temperatur Referenz - KAYE
Passive device – no electronics; Plate uniformity - + 0.1°C Steady State; RTD Accuracy - + 0.1°C; Can be mounted near measurement point minimizing thermocouple runs (jet engine test cells)
Mini-SMB Straight Crimp Plug RG-59 RG-62 20AWG 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• Process Control & Instrumentation - Medical Instruments, Handheld Devices, Weather Stations, Food Processing, printers, RFID’s The T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Based on our own capacitive polymer sensor chip
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
TRUE Datasheet Gen3 - 15 and 22 9x TRUE Datasheet Gen3 - 15 and 22
The TRUE Advantage! • Strength and Durability TRUE 15 Series meets ANSI/SCTE-77 Tier 15 Rated Loadings specifications, TRUE 22 Series meets ANSI/SCTE-77 Tier 22 Rated Loadings specifications • Significantly Lighter Weight Ease of handling and placement, less risk of worker injury • Stackability Lowers transportation cost and reduces storage space in warehouse or garage
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions