Search Results for merchant marine act of 1920 (jones act)
GYIK | Amphenol Socapex
vissza Ethernet kapcsoló és média átalakító. Ethernet kapcsoló; Száloptikai médiakonverterek; Kábelkészletek és jumperek; PS sorozat: Power Devices Solutions
Hungary | Amphenol Socapex
Tôi đã đọc chính sách bảo mật và tôi ủy quyền cho Amphenol Socapex gửi cho tôi thông tin
Kábelkötegek átdolgozása és adaptálása | Amphenol Socapex
vissza Ethernet kapcsoló és média átalakító. Ethernet kapcsoló; Száloptikai médiakonverterek; Kábelkészletek és jumperek; PS sorozat: Power Devices Solutions
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smpm backplane contact ( 3221-40071 )
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance January 31, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
M83723/59-1 & M83723/60-1 - Amphenol PCDAmphenol PCD
Description: M83723/59-1 plug and M83723/60-1 receptacle threaded coupling dust covers protect unmated MIL-DTL-83723 threaded connectors by providing environmental protect as well as keeping impurities out of the termination area.
LOW PROFILE SCORPION - amphenol.co.jp
1 Materials and Finishes: Insulators: Glass-filled polyester, UL 94V-0. Black color (Blue optional). Contacts: Precision machined copper alloy with gold flash over nickel plate. Other finishes available upon request. Mounting Brackets: Brass with tin plate. Push-on Fasteners: Copper alloy with tin plate. Float Mount Bushings: Steel with zinc plate. Electrical Characteristics:
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance January 22, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
FSMA 905-Stecker mit Rändel FSMA 905-Connector with knurl
Merkmale Überwurfmutter mit Rändel Steckverbindung mit definiertem Luftspalt FSMA 905-Stecker mit Rändel FSMA 905-Connector with knurl
四月生日会|人间四月 不负春光_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
RJ45/M12 Dコーディングアダプタ - 頑丈な ... - Amphenol Socapex
Amphenol Socapex RJ45/M12 Dコード化アダプタは、RJ45ベースのデバイスをM12 Dコード化リセプタクルに接続するように設計されており、鉄道大量輸送業界の車両アプリケーションに最適なソリューションです。このアダプターは、RJ45側にプラスチック製スナップキャップを備えており、コネクタを ...
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
FG 0300 146 4 Contact removal tool Heavy|mate M Series - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VP12.7 Double interlace tail type Solder pitch 4.0mm: 12.7: 2P-12P: VPxx85570000G: Please refer to the pdf file. The website drawing is for reference only.
SMP Male PCB Edge Launch Connector, 2 Port, FD
Here, you can get the SMP Male PCB Edge Launch Connector, 2 Port, FD 9311-60035 through our distributors. Check out the stock details now!
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp r/a female ( 1222-4004 ) sma straight male ( sf2911-60172 )
RFM - RFM sorozat | Amphenol Socapex
Az Amphenol Socapex RFM sorozatú, Rack & Panel csatlakozókat kínál, ezek vakcsatlakozást tesznek lehetővé, és lebegő szerelvényekkel vannak felszerelve. Az RFM csatlakozók megfelelnek az EN45545-2 és NF F 61-032 szabványoknak. Az RFM csatlakozókat az OEM-gyártók már évek óta használják kemény környezetben és vasúti alkalmazásokban a biztonsági rendszerekhez.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
2013年7月4日 厦门人才•HR经理人沙龙:走进知名企业安费诺
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺