Search Results for mhv connector
HE0000210V00011 | Hyper Cool Edge PMM | Amphenol
Amphenol is one of the leading manufacturers of Hyper Cool Edge Connectors. Contact us today for more detail of Hyper Cool Edge PMM Connector, Part Number HE0000210V00011
BarKlip XP300 Connector | Power Solutions | Amphenol
Connector can handle adverse tolerances and allow reliable mating to misaligned busbars; Mates directly with single pole busbars; Allows for high-density, simple system architecture designs; 16-independent points of contact; Ultra-low end-of-life contact resistance of 0.1mΩ
10153123-040KBLF | WireLock® | Amphenol
WireLock ®, 1.80mm Pitch, WTB connector, USCAR-2 compatible, Receptacle Housing 40pin B Coding without CPA. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification - GS-12-1797 ...
Legacy Connectors - Amphenol Aerospace | Products
Qualified to the MIL-C-81511, these connectors can accommodate a minimum of 3 circuits to a maximum of 155 circuits. 67 and 165 Series Miniature Connectors Ideal for applications that require a light to medium weight, durable, environmentally sealed connector.
FCE17B5W5SK470 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17B5W5SK470.
B75 High Wide Chirp, 600W, 0° Tilt, MM Transducer, DT
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The B75HW combines the benefits of the high frequency band for amazing target separation on baitfish and schooling gamefish, with a wide 30° beamwidth for maximum coverage under the boat.
MUSBRAHD2241SK | Harsh Connector | Amphenol
Harsh IP67 Hood Assembly, Input Output Connector, for Harsh USB Type A and Harsh RJ. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
HSDNCRPPCB7B | HSD_Automotive Connections | Amphenol
HSD Connector, right angle, DIP, HSD+2, 1X1, C Coding with North, Tray
G14A42111C12HR | Oculink connector | Amphenol
Contact us today for more details of Oculink connector, part number G14A42111C12HR. G14A42111C12HR | Oculink connector | Amphenol Amphenol is one of the leading manufacturers of OCuLink Connectors.
ND9AP7400 | ix Industrial IO | Amphenol
Amphenol is one of the leading manufacturers of Industrial IO Connectors & Cables. Contact us today for more details of ix Industrial part number ND9AP7400
51700-10201202CCLF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51700-10201202CCLF.
XGXP-8596-02DA | SR -10G | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number XGXP-8596-02DA
MRKDRL8A12000 | Harsh Connector | Amphenol
Receptacle Adapter, RJ45, IP67, Latch Lock, 4 Hole Flange to IP20 Receptacle with Dust Cover to IP 20 Receptacle.
10137559-101LF | OCTIS™ | Amphenol
10139481-101LF. OCTIS™ - Power, Input Output Connectors, Octis field terminable plug kit with 4 pos 20 Amps Power 26mm pitch
10125595-S01LF | Barklip | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of Barklip, part number 10125595-S01LF
8656V09SLTLF | CABLE CONNECTORS 8656 SERIES | Amphenol
CABLE CONNECTORS 8656 SERIESCABLE CONNECTORS 8656 SERIES8656V09SLTLF. The information below is for reference only. For more technical details, refer to product specification and application specification.
Crosstalk - Amphenol Ardent Concepts
multicoax connector on the market. The interface is compression mount which drives lower total cost of testing by avoiding costly solder-down components that can’t be recovered, and encouraging reuse across programs. 16 SMA Connectors (in millimeters) Unmatched Real Estate Savings High quality connectors (SMA, 2.92 mm, 1.85 mm) Compression mounts
MDT420STD001 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector,Standoff 4.2H. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; Product Presentation; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D ...
12402136E512A | USB4 GEN3 Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB4 GEN3, Type C, Part number 12402136E512A
Custom Flex Cables | Cable Assemblies | Amphenol
Connector, flex, and assembly from a single source; Seamless integration; Amphenol signal integrity support for design and validation; Industry leading tools and test equipment; Available with BGA, LGA, SMT, press-fit, or thru-hole connector terminations; Wide range of connector options available;