Search Results for mickey button
Electromagnetic/piezoelectric shaker system - Wilcoxon Sensing Technologies
Key features • Dual shaker combines high- frequency piezoelectric (F7) and low-frequency electromagnetic (F4) vibration generators to excite entire audio range • Compact, attaches in any position with no external supports • Built-in impedance head • Manufactured in ISO 9001 facility Notes: 1 Blocked force output refers to
Model 685A39 Linear adjust mechanical switch, 0 to 7 g’s, 0 to ... - PCB
Model 685A39 Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton and remote (240 VAC) reset Installation and Operating Manual
MASTER KEYWAY 1 7/16-18 UNEF THREAD B3 UPDATE RATED CURRENT MAY-3-2023 ...
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing nov-23-2014 ben see part number chart process specifications:
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
AUTOMATE Type A Mini-FAKRA Straight Female Contact TFC-302LL Dacar 302 ...
AUTOMATE Type A Mini-FAKRA Straight Female Crimp Contact for TFC-302LL Dacar 302 RTK-031 cable. Supplied on reels of 5000 pcs per reel.
Intrinsically safe 4-20 mA loop powered sensors
Wilcoxon Sensing Technologies rore rie Freeric USA n peno Copn 1 Note: Due to continuous process improvement, specifications are subject to change without notice.
MGT-5015 - amphenol-aerospace.com
Matt Simonds O 1 0 5- 51 E - David Salt O 1 0 5-511 E - - amphenolmao.com Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
MASTER KEYWAY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked:
Model M607A61 | PCB Piezotronics
Model M607A61:Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft armored jacketed cable & swiveler base, single point IS
33540020721OUT - Amphenol Air LB
1900ND01P1X00C Connector 1900 Pin With grommet sealed 50 pin contacts #20 Without polarizer, without contact
Model 685A19 Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz ...
Model 685A19 Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton and remote (24 VDC) reset Installation and Operating Manual
Model 039275-50301 PCB L&T Rotary Torque Angle Transducer, w/Auto-ID ...
Model 039275-50301 PCB L&T Rotary Torque Angle Transducer, w/Auto-ID, 300 lbf-ft (406 Nm), 3/4-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual
TN-15 Dynamic Pressure Calibration - PCB
Background In the late 1950’s and 1960’s, with the advent of the aerospace era and advanced weapons development, came the requirement for high-frequency pressure sensors to make shock wave, blast, rocket
Class I Div 2 certified accelerometer 780A-D2
Win Sensin Tenies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
ATM06-2S 2-Way Plug, Female. Comparable to PN# DTM06-2S
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm K Key Code
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Model 685A09 Linear adjust mechanical switch, 0 to 7 g’s, 0 to ... - PCB
Model 685A09 Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton reset Installation and Operating Manual For assistance with the operation of this product,
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Key features • Reaction-type shaker generates very large dynamic forces for research and testing • Can be mounted directly to structures without external support or alignment problems • Designed for operation over a wide range of audio frequencies • Manufactured in ISO 9001 facility 98389 Rev.L.1 09/18
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
The Amphenol MIL-DTL-83723 Series III family of connectors includes styles from Pyle National. These have proven technology for severe environments and are widely used in commercial and military aerospace markets.