Search Results for micro match 10p connector
TNC Cable Assemblies - Amphenol RF
TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors ... 1.13 mm Micro-Cable 54 items; 1.32 mm Micro-Cable 7 items; Hand Formable 0.085 Inch 9 items; RG-142 12 items; RG-174 12 items; RG-178 12 items; RG-316 12 items; RG-58 57 items ...
RFS Technologies - an Amphenol Company - Technical support
Air Dielectric Cable [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories. Cable Pressurization Dehydrators. Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories.
ug-88 | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
life cycle | Amphenol Global Search | Amphenol
Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 78.74 in (2000 mm) Cable Type: Times LMR-100A: Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604: Export Control Classification Number: EAR99: Frequency (Max GHz) 6:
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
122116 | Amphenol Global Search | Amphenol
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Features and Benefits. Waterproof IP67 rated. Tamper resistant. Threaded coupling mechanism. ... TNC Straight Jack 1.13 mm Micro-cable 50 Ohm 031-6969. TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 031-6138.
2015-07-28 Internal Training delivery—Digital production management
Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable. Network Cable Assy. MHL.
2017-5-30Movie Watching_Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable. Network Cable Assy. MHL.
RT0W6106SNHK Plug, Female, IP67 Sealed Metal Bayonet Coupling Connector ...
RT0L-10CG-S2 Long Backshell (straight), Shell Size 10, Cable Range 5.0-8.5mm REQUEST A QUOTE RT0W0106PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell Size 10
SMPS Male PCB Edge Launch Connector (Tin Dipped), FD - SV Microwave
The SMPS Male PCB Edge Launch Connector (Tin Dipped), FD 3811-40003-TD. Look over the technical specifications based on different environments.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
RF Connector TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... TNC Straight Crimp Jack 0.81 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 031-7000. TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 031-6622.
0.40mm FFC/FPC Connectors | Flex Connectors | Amphenol
F21L series is a 0.40mm pitch right angle ZIF flex connector with a front flip lock, surface mount termination, dual beam and double contact points. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
RP-TNC Straight Crimp Jack 1.32 mm Micro-Cable Front Bulkhead 50 Ohm IP67 031-7009. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm 336312-12-0100. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm 095-850-286-250.
pcie | Amphenol Global Search | Amphenol
www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors MATERIAL § Contact: Copper alloy with gold plating sufficient to meet all mechanical and environmental requirements § Contact Finish: Must be compatible with lead-free soldering process § Housing: Complies with UL 94 V-0..
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
EU RoHS II CoC - amphenol-aerospace.com
2M805‐005‐07M15‐37PA YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
name.com plan pricing | Amphenol Global Search | Amphenol
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Model 377b20 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 518an003lw | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
PCB Search Results (113b28)
Extremely fast, micro-second response with wide amplitude & frequency range. PCB Platinum Stock Products - China. MODEL 113B28 Q 1 0 0 m V / p s i ( 1 4 . 5 m V / k P a ) Q 8 Kµ °!i p N + ] Q ¤ê tè 5 0 p s i ( 3 4 4 . ... Force & Strain Sensors, Cables/Connectors and Signal Conditioning for Blast, Ballistics and Shock Measurement.