Search Results for micro-d
ts ch ta n o C y n D F - SV Microwave
for gang mating capability. Various existing form factors such as D38999, ARINC, Micro-D and D-Sub have provided standard components and familiar shell sizes. Hybrid technology fuses RF and D/C contacts into a single connector simplifying design and installation while eliminating discrete wiring. Coaxial Contacts Interface at a Glance
10137062-00021LF | Amphenol Global Search | Amphenol
10137062-00021lf | Amphenol Global Search | Amphenol Micro-miniature solution ideal for communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration. 2M Accessories Complete line of accessories for all 2M connectors Optimized for Size, Weight, and Power ...
G88MP08C00DIEU | Micro Power Plus | Amphenol
Micro Power Plus, Vertical, Dual row, 3.0mm pitch, 8 positions, 100μin Tin, 3.18mm tail length, LCP, Black, TRAY. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; CMIO Fan Connector Solution ...
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable; M14、M15、M19 Cable; NMEA2000 (M12) Cable. Test Fixture. ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : ...
MIL-DTL-55302 Low Mating Force Connectors | Micro HDAS - High ...
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
G88MP101022CEU | Micro Power Plus | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series, Wire to Board connector, Vertical, Dual row, 3.0mm pitch, 10 positions, 100μin Tin, 2.60mm tail length, LCP ...
PROPRIETARY AND CONFIDENTIAL 13.5 THE INFORMATION CONTAINED IN THIS ...
d c b a c 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a--16 pair micro-linkover, smt mount--finish material change ecn20-4111, remove note are now 1.5mm x.xxx = 05/05/20 unless otherwise specified. f sd projection ansi y14.5m 1982 tolerancing per: interpret geometric (603) 474-1760 mlo-s16x2-xxx-s-02 scale: 4:1 06/18/20 sheet 1 of 2 size a released ...
Amphenol Amphenol Taiwan Corporation Sheet 1
D+/D- contacts only Propagation delay EIA-364-103 The purpose of the test is to verify the end-to-end propagation of the D+/D- lines of the cable assembly 16ns maximum for cable assembly attached with one or two Micro connectors and 26ns maximum for a cable assembly attached with no Micro connector. Mated 200ps rise time. D+/D- lines only.
G88MP061028CREU | Micro Power Plus | Amphenol
Micro Power Plus, Vertical, Dual row, 3.0mm pitch, 06 positions, 100μin Tin, 3.20mm tail length, LCP, Black, REEL
G88MP081326DEU | Micro Power Plus - 3.0mm | Amphenol
Contact us today for more details of Micro Power Plus, part number G88MP081326DEU G88MP081326DEU | Micro Power Plus - 3.0mm | Amphenol Amphenol is one of the leading manufacturers of Wire to Board Connectors.
2M801 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
GSB4121371CHR | USB 3.2 CONN GEN2 (Type A, B, Micro) | Amphenol
USB 3.2 GEN 2, Type A, Receptacle, Vertical, 9 Pins, Shell Forklock with Nickel Plating, 30μin Gold, Dip 3.0mm, Blue High Temperature Housing, Tray Packaging
Tag Archives: LVDS - amphenol-cs.com
Standards and specifications from various organizations provide a guideline to manufacturers in measuring the quality of their product. This helps to ensure end customers are purchasing a trustworthy and high performance product.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
THE RIGHT CABLE FOR ABRASIVE APPLICATIONS - TPC Wire
Any damage to your cable’s jacketing material as it moves across a rough surface is considered abrasion.Common causes of failure due to abrasive applications are having too thin of a jacket or too soft of a jacket that fails to protect your cable’s conductors or your cable’s shielding during operation.
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable; M14、M15、M19 Cable; NMEA2000 (M12) Cable. Test Fixture. ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : ...
Micro HDAS - Amphenol Socapex
Amphenol Socapex introduce the micro HDAS, its new micro board to board and board to wire connector. Micro HDAS allows you to save space on your board while maintaining a high level of performances. Offering you PC Tail & crimp contact terminations, Micro HDAS provides a modularity to fit all your needs. Micro HDAS is a
Micro Bayonet Connectors - amphenol-airlb.de
d 240 parts list pos qty part number description note amphenol corporation 40-60 delaware avenue sidney, n.y. 13838 connector, electrical, receptacle micro bayonet, bantam connector size c cage code 77820 document no. bfnn-xx-xxxx rev. d scale: 5.0 ref. none sheet 1 of 2 approvals date s.tselung 03-may-16 b.baldwin b.baldwin com air third angle ...
Voltarius High Power Interconnect - Amphenol Aerospace
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology.