Search Results for micro-d
Quick-Connex® Sub-Micro DIN Standard 9.4mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable. Available with a Blunt Cut or with a Mini or Micro connector.
G88MP0800AC1HR | Micro Power Plus - 3.0mm | Amphenol
Contact us today for more details of Micro Power Plus, part number G88MP0800AC1HR G88MP0800AC1HR | Micro Power Plus - 3.0mm | Amphenol Amphenol is one of the leading manufacturers of Wire to Board Connectors.
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable; M14、M15、M19 Cable; NMEA2000 (M12) Cable. Test Fixture. ... Product Description: HDMI A Plug to DVI-D Series: HDMI Cable Length: within 10 meters Wire Size AWG: 30AWG or 28AWG or 26AWG Rated Voltage: 30V Rated Temperature: 80 degrees
Amphenol Assembletech
Amphenol Assembletech can supply all configuration of wiring harness down to pitch 1.0mm, conductors size 32AWG to 6AWG, insulator including PVC, PE, PET, PP, TPE, TPU, Telflon , rubber, Nylon, PBT, LCP, ABS, PC and so on. All of above mentioned products can comply with IPC-620, ROHS2.0, HF, UL certified and flammability rating. – Provide customized design, manufacture and deliver of ...
GSB311J310RH1HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB311J310RH1HR
RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67. Downloads. 132422RP-10 PDF Customer Drawing (Size: 326 kb) 132422RP-10 STP 3D Model (Size: 1665 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
- Amphenol Canada
Visit Amphenol MAO website for all Military and Aerospace products.
5 pin | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
M12 DC Micro Single Key Quick-ConnectsTM with Trex-Onics® Cable
M12 DC Micro Single Key Quick-Connects™ with Trex-Onics® Cable EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WWW.TPCWIRE.COM Spei˜cations uject to hange. or ompete pei˜cations nd vailability, k ou C es epresentative or all 00-521-7935.
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable. Network Cable Assy. MHL.
micro-bayonet-connector-catalog-amphenol-industrial
Micro-B meets the requirements of today’s electrical equipment for a connector with a small footprint, light in weight, high density insert patterns, and high reliability. Micro-B meets all RoHS requirements. With Gray ZnNi Plating, Micro-B can withstand up to 500 hours salt spray without corrosion detrimental to its operation.
Optoelectronic Nano-D Media Converter - Amphenol Aerospace
Micro-Miniature EMI Filters Hermetically Sealed ... Optoelectronic Nano-D Media Converter Optoelectronic Nano-D Media Converter Contact: Jared Sibrava Business Unit Director +1 (607) 643-1845 jsibrava@amphenol-aao.com Description: This Amphenol connector will take your high-speed needs to a new level. ...
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable; M14、M15、M19 Cable; NMEA2000 (M12) Cable. Test Fixture. ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : ...
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable; M14、M15、M19 Cable; NMEA2000 (M12) Cable. Test Fixture. ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : ...
Audio-Video Connectors | Products | Amphenol
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
Amphenol Assembletech
Micro HDMI (Type D) Waterproof. Mini 2pin Cable; M14、M15、M19 Cable; NMEA2000 (M12) Cable. Test Fixture. ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
MLC Rugged Metal LC Connectors | Products | Amphenol Aerospace
Amphenol’s Uni-Boot Duplex Metal Bodied LC is precision manufactured from both machined and die cast alloy materials. It provides an LC compatible connector able to withstand abuse in tough military, industrial, and science applications.
127/HE801 - Connecteurs pour circuits imprimés des ... - Amphenol Socapex
Le connecteur à carte d'Amphenol Socapex 127/HE801 est un connecteur standard performant et économique. Avec des connecteurs pour PCB éprouvés, fiables et robustes, ce connecteur est conçu pour offrir une solution abordable pour les applications exigeantes. Les versions carte à carte, carte à fil ou fil à fil offrent une grande flexibilité et sont entièrement compatibles avec tous ...