Search Results for microusbケーブル タイプb
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Features - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female 1710-2690 MHz Y3 5-6 (2x) 4.3-10 Female The illustration is not shown to scale. Y1 6-Port Panel Antenna (3x) 1710-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
MIL-C-5015 PRODUCT SHORTFORM - Amphenol Australia
Service Rating B,C,F,G = A, Bal. = Inst. A A Inst. Number of Contacts 10 14 17 24 Contact Size 16 16 16 16 Technical Data available 1 . Characteristicsspecific requirements. Insulation resistance 5,000 Mega ohms minimum (@25°C) Temperature range -55°C to 125°C ...
2M Series Performance Specifications - amphenol-aerospace.com
B Filter and Hermetic designs hae dierent specifications. Please reer to indiidual sections Micro38999 ontact mpeno erospace for more information at 67141 ampenoaerospacecom 21 2M Series Performance Specifications Materials and Finishes PERFORMANCE SPECIFICATIONS Current Rating (Maximum) Size #23 contact: 5 AMPS. Size #20 contact: 7.5 AMPS.
Amphenol PCD Shenzhen
PLUG, 2 PIN, 200A MAX, ALTERNATE POSITION A/B/C, WITH / WITHOUT HVIL, 25 /35/ 50 MM2 CABLE HVSLP800082XXXX. RIGHT ANGLE PLUG, 2 PIN, 200A MAX, ALTERNATE POSITION A/B/C, WITH / WITHOUT HVIL, 25 /35 50 MM2 CABLE Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1 ...
UHF Reducing Adapter RG-59 | 083-168-RFX - Amphenol RF
RF Connector, UHF Reducing Adapter for RG-59. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Expanded Beam - Amphenol-Air LB
Fehler. Datei nicht gefunden.
3632–00 Digital Signal Level Zero Data Port (DS–0 DP) Channel Unit
All cross-connects between digital carrier facilities are made at the DS–0A/B level. A typical office, equipped with 3632–00 DS–0 DPs for implementing DS–0A/B cross-connects, is shown in Figure 2. Refer to the notes for op-tion conditioning requirements and supplementary information. The manner in which the channel banks are syn-
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 B Key Code 4FA1-NBSPAC30WS. FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code 2FA1-NDRP-PCBB2. FAKRA Gen 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin K Key Code 2FA2-NKSJ-C00-0.
2020安费诺消防演习 - Amphenol-ast
因在疫情期间,AST实行分批演习制,A,B,C栋、早晚班分开进行。 在各楼层负责人及班组长的指挥下,员工有序、迅速地疏散。 消防演习结束后,总指挥Nancy Huang对本次疏散、消防演习作总结陈词,总结演习效果和经验教训,并宣布本次演习取得圆满成功。
Model 086C40 ICP® Impact Hammer Installation and Operating Manua
[³€~ò Æ)ŒRWîwx ëÖ¶V´¬DäÏí{û§R ÜJL ¦GV {¯ +§óêÒ¼ò© |ù×nÞ:bßzâéf«æÖ–¤i³ 7 Šõ\¼ióôSØÓçpðJž€VíBÇ ò©†ûgÖƉ6ý•]z"³€Y® óD6>ßK )‚ÿÞ]¯ ŒMÀs²V51žæS+è ¸æ ØÆôá ž£Aß - )ÜÖIߦ. @€ à%‰ «€( Ø"g‘ 6µ‹={]rí ø$å_ ›çE¿? :}zýt"Íxòª Å éKÊ ...
Level Plus - temposonics.com
b 本质安全 “本质安全型”—保护类型,其基本要求是对潜在爆炸性环境 中的相互连接设备的电能进行限制,使电能低于因火花或加热 而着火的水平。 比重 液体密度与水密度在相同条件下的比值。 c 参考温度 执行密度测量的温度,允许值为32 °f至150 °f (0 °c至 ...
P31 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(4EVVERX] AA: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
DA T 3XXX 001+010+018 - Amphenol Sine
B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den Fall der Patenterteilung oder Gebrauchsmuster-Eintragung vorbehalten. 7 6 B E Copying of this document and giving it to
「MIL規格丸型コネクタのガイドブック」カタログ変更情報
MIL-5015タイプ (変更後) クラスB、Fの削除 ... 以下の通り MIL-5015タイプ (変更後) 参照カタログ、製品画像 — B. C. E) 18 — 3 8. Non 12-020 MS MIL-5015 w 3102 02 06 A s 31 31 31 31 31 (06. 55 — • C. E) 5-3M. C. 4. 8. 12. Non —X -j p/ m MS 31 31 31 31 31
MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
ストレートジャック 3.6mmケーブル用|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。