Search Results for mil spec connector
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High ... Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable ... Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No ...
USB Type C Connector System - Amphenol CS
CONNECTOR SYSTEM USB Type C connectors are expected to be widely used as a next-generation interface. They support a variety of protocols such as USB2.0/3.0/3.1 and meet Superspeed communication 10Gb/s, 5A and 20V power supply. The usability for USB 3.1 Type C connector is enhanced also by its low profile and reversible product design. It is
Search Our Drawing Library - Positronic
We understand your time is extremely valuable and finding a 2D or 3D drawing may be the only reason you have visited this site. To begin, please enter all or part of your part number below to search our real-time database of available drawings.
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
SSD Connectors | Solid State Drive Interconnect Solutions - Amphenol CS
Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors support higher data rates and are also compatible with USB 3.0 and SATA 3.0 applications. These PCI express card edge connectors with 67 contacts on 0.50mm pitch are fully compliant with PCI-SIG PCIe ® M.2 specifications and offer design flexibility with 75 positions with 8 connector key options.
38999 Derivatives - Amphenol PCDAmphenol PCD
High level of expertise on MIL-DTL-38999 SERIES I, II & III & EN3645 connectors, offering qualified connectors along with proprietary ones, and derivatives ranges to fit any customers needs. Documents; 38999 Derivatives. View; Download; You are leaving the Amphenol PCD website.
Hermetic Connectors - Amphenol Ltd
Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin
AT06-2S | 2-Way Plug, Female Connector - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501 REQUEST A QUOTE
EUROMICRON's high-density infrastructure system | Amphenol Precision Optics
Connector according to DIN standard SPEC 40032 "Made in Germany" Low follow-up investments in operation; Low operation costs and quick payback. With 1024 fibers at 6HE URM achieves an above-average packing density. Compared to normal solutions the space saved may be used for an extra 40% active technology. This will increase computing power and ...
SIM Plates/Custom Military - Amphenol PCDAmphenol PCD
Currently in use with the largest US military contractors for mission critical systems, custom SIM plates have kept some of the most advanced US military hardware going for decades. Approved to EN4165, SIM is a rectangular, modular connector that is a proven alternative to the venerable D38999 circular.
Compression Connectors | Server & Storage | Amphenol
2.90 to 7.30mm connector heights; Serves applications with space constraints; 1.20 to 1.50mm pitch sizes; Suitable for a variety of PCB footprint designs; Part Numbers. Distributor Stock Check - X. Target Markets & Applications. Amphenol CS. About Us; Careers; Sitemap; Support. Contact Us;
Trade Shows - Amphenol PCDAmphenol PCD
MIL-DTL-38999 Assemblies; AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors ...
TLMP RF CONNECTORS - アンフェノールジャパン株式会社
CONNECTORS Designed for Military Aerospace ... Dielectric Withstanding per MIL-STD-202 Voltage method 301 Contact ResistanceBodies 3 mΩ RF Leakage -105 dB @ 40 GHz VSWRInsulators 1.05 + (.007 x f (GHz) Environmental (per MIL-STD-202) Vibration Method 202 test condition D
MiniSAS HD | High Speed Interconnects | Amphenol
SMT connector enables 32Gb/s per channel transmission; Support PCIe ® G 4/G 5 and SAS4 application; Pressfit cage/connector combo enables 24Gb/s per channel transmission; Same footprint and same fit for both 12Gb/S and 24Gb/s pressfit solutions; x4 / x8 / x16 availability for both pressfit Combo and SMT version; Allows for use of different ...
SAS/PCIe 5.0 (U.2 & U.3) Connectors - Amphenol
SAS/PCIe 5.0 (U.2 & U.3) connectors comes with 32GT/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe receptacle and header enables implementation of high speed Serial Attached SCSI (SA
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /10 -10 W SERIES SLASH # DASH # FINISH 10: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Ø Max. C REF. G Max.
PCIe Gen 6 Mini Cool Edge IO Connector - Amphenol
The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe Gen 6 and allowing much greater signal path leng ... meeting PCIe ® /NVMe/SAS specifications; Saves system material cost, engineering and certification expenses with high succession of system design; Target Markets ...
SERIAL-ATTACHED SCSI (SAS) CONNECTORS - Amphenol CS
The SAS connector system is designed to support hot plugging and blind mating of HDDs. Staggered contact lengths provide sequential mating of contacts to enable hot plugging. guide posts provide angled lead-in to compensate for connector misalignment, allowing the device plug and the receptacle to self-align during the mating process. Most ...
Nett Warrior Cable Assemblies - Amphenol PCDAmphenol PCD
Military Vehicles. Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV infrastructure. While the future of military ground mobility is hybrid and electric vehicles, Amphenol connectors remain a mainstay in gasoline-powered, legacy combat vehicle systems. ...
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.