Search Results for mil spec connectors
Dualok High-Vibration Connectors - Amphenol Aerospace
Dualok High Vibration D38999 Connectors provide superior electrical performance, minimized contact fretting & size and weight savings for defense applications ... Testing on D38999 Series III aluminum plugs with Dualok showed 75% less millivolt drop than mil-spec requirements. Minimized Contact Fretting:
MIL-ST Fiber Optic Connectors
About Mil-ST Connectors Amphenol Fiber Systems International (AFSI) offers rugged military fiber optic ST connectors for deployable and fixed communication systems. These connectors meet ... Description MIL-SPEC Part Number AFSI Part Number MIL-ST Connector, MM, Compression Ring Boot M83522/16DNX MSTC1000 MIL-ST Connector, MM, Screw On Boot ...
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Connector Type Strain Relief MIL-SPEC Part Number Receptacle, Wall Mount Plug Receptacle, Jam Nut None Straight 45o M28876/1 90o None Straight 45o 90o None Straight 45o 90o M28876/2 M28876/3 M28876/4 M28876/6 M28876/7 M28876/8 M28876/9 M28876/11 M28876/12 M28876/13 M28876/14 MIL-SPEC Part Number See Table 1 Backshell Designator
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
CONNECTORS. MIL-DTL-83723, Series III, Matrix ® With a Wide Variety of Coupling Styles & Options M83723/71 & 72 wall mounting receptacle M83723/73 & 74 jam nut receptacle M83723/75 & 76 straight plug M83723/77 & 78 straight plug, RFI grounding MIL-DTL-83723, SERIES III CONNECTORS WITH BAYONET COUPLING MIL-DTL-83723, SERIES III CONNECTORS WITH ...
Rectangular and Board Level Connectors - Amphenol Aerospace
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems. See our Product Configurator for available drawings and 3D ...
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
348 Series | Products | Amphenol Aerospace
The 348 Series connector provides reliability and high contact density. Qualified to the MIL-C-81511, these connectors can accommodate a minimum of 3 circuits to a maximum of 155 circuits.
Series Five Lightweight Military Circular Connectors
In the decades since, D38999 connectors have increased in popularity and have become the standard in Mil-Spec connectors for military and aerospace applications. Along the way, continuous evolution has brought about new shell styles, new coupling methods, new derivatives, and new capabilities, all while remaining as popular as ever.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Circular Connectors; Mil-Spec Type Circulars Micro-Miniature EMI Filters Hermetically Sealed Features & Technologies Series Five Connectors High Voltage 38999 Back to Menu; Rectangular Connectors; LRM - Line Replaceable Module ...
Military | Markets | Amphenol Aerospace
Filtered connectors provide critical EMI and RFI protection, and can be used on all standard and Mil-spec circular connectors. Ram-Lock with High Power Contacts Amphenol’s Single Pole Ram-Lock connector is a ruggedized push-pull connector designed for applications up to 500 °F (260 °C)
EMI Filters | Products | Amphenol Aerospace
Our filter capabilities are available for a variety of Mil-Specs including MIL-DTL-38999, MIL-DTL-5015, MIL-DTO-26482, MIL-DTL-26500, and MIL-DTL-27599, and Amphenol engineers can customize any connector to meet the customers’ specifications.
Quadrax Contacts | Products | Amphenol Aerospace
Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts Technical Information Quadrax Contacts Performance Specifications Octonet, Quadrax, Differential Twinax D38999 Insert Arrangements How to Order - D38999 Series III with Standard 100 Ohm Quadrax Quadrax PCB Information Quadrax Transition Adapters Part Number Guide
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series II connectors.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
D38999 Series III PCB Connectors - Amphenol Aerospace | MIL-DTL-38999 ...
Circular Connectors; Mil-Spec Type Circulars; MIL-DTL-38999 Connectors; D38999 Series III PCB D38999 Series III PCB Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Brian Antalek Product Manager +1 (607) 563-5318 bantalek@amphenol-aao.com ...
83513 | Amphenol Global Search | Amphenol
The Amphenol Micro-D connector series (M 83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers.
Mil-Spec Contacts - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell. ... Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect ...
Mil-Spec Derivatives | Products | Amphenol Aerospace
Amphenol Aerospace's catalog of MIL-SPEC derivatives includes high-temperature, deep space, high-power, high-vibration, and aquatic applications. Products; Technologies Markets; Drawings & Models ... MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. ...