Search Results for mil spec d38999
mil-dtl-38999 series iii connectors - tv - Amphenol
Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options. ... Aerospace provides a complete line of AS39029 contacts, and associated accessories, to support all of the major Mil-Spec circular connectors. Mil-Spec Contacts to ...
D38999 Series III Hermetic Connectors | MIL-DTL-38999 Connectors | Mil ...
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the performance and design benefits of our standard Tri-Start MIL-DTL-38999 Series III with the addition of a reliable glass to metal seal.
D38999 Coaxial Contacts - svmicrowave.com
• D38999 contacts available in size 8, 12, 16, and 20 • Available in series I, II, III, and IV • DC to 65 GHz Features & Benefits Rev. 0 (10/24) ... including MIL-SPEC and spring-loaded high-frequency options. High-Frequency D38999 Coaxial Contacts • Embedded Systems • Military and Aerospace
3G SDI Standalone Media Converters - Amphenol Aerospace
Input power is brought in over separate MILDTL-38999 connector and is compatible with 28VDC-40C to +85C operating temperatures and meant for military/commercial aerospace environments; Variants for multi-mode 850nm 50/125 and 62.5/125 support are also available
PowerSafe 38999 | Products | Amphenol Aerospace
High Power Connector with Safety Design, derived from MIL-DTL-38999. Amphenol’s PowerSafe MIL-DTL-38999 Series III High Power Connector uses first mate/last break and last mate/first break technology and is designed for transmitting high power with voltages up to 500V in harsh environments, all while keeping user safety in mind.
Search Results - Amphenol Aerospace
Mil-Spec Type Circulars ... High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors ...
ETV38999 Lightweight Composite Connector - Amphenol Aerospace | Mil ...
This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price. Utilizing non-plated composite shells from the mil-spec 38999 series along with low-cost insert, components bring the robust performance required for the certification of next-generation aircraft ...
Rugged Media Converters & Ethernet Switches - Amphenol Aerospace
The newest High Speed/High Density Connectors in the Integrated Solutions Product portfolio include the Centaur Series which combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum D38999 ...
HERMETIC SOLUTIONS - Amphenol Aerospace
MIL-SPEC-TYPE HERMETIC: Visit amphenolmao.com for more information GLOBAL LOCATIONS Amphenol Aerospace Operations 40-60 Delaware Avenue Sidney, NY 13838 800-678-0141 ... Hermetic MIL-DTL-38999, Series I LJT, II JT, III TV: Insert Availability and Identification Chart 5-6
tv07 | Amphenol Global Search | Amphenol
RoHS compliant, hexavalent chromium-free, alternate-to-cadmium plating options for Mil-Spec type connectors. Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications. Product benefits : Matches with MIL-DTL-38999 series III performances.
ms27506 | Amphenol Global Search | Amphenol
Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace | MIL-DTL ...
Mil-Spec Type Circulars; MIL-DTL-38999 Connectors; D38999 Series I PCB D38999 Series I - LJT PCB Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 ... These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029. Features & Benefits:
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, ... The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. AP-93 Plating Data Sheet ...
Split-Pair Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
MIL-Spec Hermetic Connectors - Martec
Our MIL-DTL-38999 Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 requirements. Originally designed for the harshest environments and most demanding applications, our MIL-DTL-38999 connectors continue to evolve with the needs of an ever ...
Aquacon High Pressure Immersible 38999 Connectors
Mil-Spec Type Circulars ... Aquacon Connectors are available in a straight plug and two receptacle styles (see photos at right), with numerous MIL-DTL-38999 insert patterns. Features & Benefits: The AJ Aquacon offers the following features: 1500 PSI Capability “O” Ring Sealing, Thread;
Coaxial Contacts | Products | Amphenol Aerospace
Mil-Spec Type Circulars ... Available for use in MIL DTL 38999 Series I, II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements. Documents Request Quote.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace | MIL ...
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. 38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. ...