Search Results for mil spec msd
EAR-14-S - Grounding Kit, Pre- - RFS Technologies an Amphenol Company
Grounding Kit Pre-formed Copper alloy Strap, for coaxial cable SCF14
1750 modules with inserted components - Amphenol Air LB
00176590102 Module 1750 With inserted diodes JAN 1 N 3613 Module 1750 With inserted diodes JAN 1 N 3613
Thermometrics Ambient Sensor - amphenol-sensors.com
Ambient Sensor Specifications R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions. 163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40
Polarizer Pin 1/4 tour - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and
C146 ハウジング C146 10N016 802 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
main | R111 Low-High Chirp, 2kW, No Connector, DO
R111 Low-High Chirp, 2kW, No Connector, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Immer auf dem aktuellen Stand Hochstromstecker aus dem Hause Amphenol ...
Steckverbindernorm MIL-DTL-38999, Serie III. Der Status Assembly-Line-Distributor oder auch Value-Added-Distributor sei lediglich „ein Zwischenschritt auf dem Weg zum Systemlieferanten und Airline-Distributor“, erklärt man in Feldkirchen-Westerham. Durch die enge Kooperation – .
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Amphenol GP-IE156327SS-002 Shielded GPIB Cable (IEEE-488 Cable) w ...
Buy 2m Amphenol GP-IE156327SS-002 Cables Direct from the Factory at Cables on Demand. Deluxe IEEE-488 GPIB cables by Amphenol combine single shielded 95% copper braid and dual-layer mylar foil for the perfect balance of light-weight flexibility and EMI/RFI resistance. Each Deluxe GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin ...
NTC Type NDK - amphenol-sensors.com
Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10
SS175 Medium Chirp, 1kW, 20° Tilt, Garmin 8-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C
ATF13-12PA-BM01 12 Position 90° Receptacle, Pin, Gold Contac
ATF13-12PA-BM01 12 Position 90° Receptacle, Pin, Gold Contact Plating, PCB, Board Mount, Gray. Comparable to PN# DTF13-12PA-G003
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #20 Tin-plated without Lead (RoHS) Polarization A Serie3
00110420304 - Amphenol Air LB
Pin contact #20 (for junction module)
Solid State Remote Power Controller E-1048-S6
Solid State Remote Power Controller E-1048-S6... www.e-t-a.de Solid State Remote Power Controller E-1048-S6... 2 1730 5 10 20 1000 100 10 1 0.1 30 Trip time in ms
Application SpotlightApplication Spotlight
Product Differentiators - Residential Air Purifiers and Fresh Air Machines Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s.