Search Results for mil spec msd
Model 1403-11A/084A100 - PCB
Model 1403-11A/084A100 PCB L&T fatigue rated load cell, low profile, 500 lbf rated capacity, 300% Installation and Operating Manual For assistance with the operation of this product,
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY - Amphenol Sine
3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability ...
FDIE-E550 - Flanging die for HC - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
AHDM06-24-19SN Plug, Size 24, 19 positions Socket, standard - Amphenol Sine
AHDM06-24-19SN Plug, Size 24, 19 positions Socket, standard seal, wide thread. Comparable to PN# HD36-24-19SN
main | SS175 Low Chirp, 1kW, 12° Tilt, Furuno 12-Pin, DT
SS175 Low Chirp, 1kW, 12° Tilt, Furuno 12-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
ZTP-015 Specifications 100 0 2 4 6 8 10 12 14 16 18 20 Wavelength ( m) Transmission (%) 80 60 40 20. Title: Thermometrics ZTP-015 IR Sensor Author: GE Subject: The ZTP-015 thermopile sensor is used for non-contact surface temperature measuring. ...
News | Amphenol Ionix
Ionix Systems Ltd (an Amphenol® Company) is delighted to receive the award for Rolls-Royce Supplier of the Year 2021 from Dr. Sebastian Resch & Warrick Matthews at the Rolls-Royce Global Supplier Awards virtual event. Ionix thanks the teams in both the UK and Estonia locations for their ongoing hard work, continuing to achieve class-leading quality, cost & delivery performance!
Technical features - rfstechnologies.com
MECHANICAL SPECIFICATIONS Height mm (in) 89 (3.5) Width mm (in) 32 (1.26) Length mm (in) 32 (1.26) TESTING AND ENVIRONMENTAL Environmental Class IP65 Dimensions in mm External Document Links Notes PRODUCT DATASHEET TPS20DE-350/2700 Unequal Divider/Tapper TPS20DE-350/2700 REV : A REV DATE : 30 May 2016 www.rfstechnologies.com
HB158-21U6S24-20M DC breakout top, 20 m - rfstechnologies.com
ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-Resistance of Armor Ω/km (Ω/kft) 0.58 (0.178) Diameter Corrugated Armor mm (in) 46.4 (1.83) CABLE JACKET UV-Protection Individual and External Jacket Yes DC POWER CABLE SPECIFICATIONS Number of DC Pairs 6 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 0.83 (0.25)
TECHNICAL FEATURES - rfstechnologies.com
Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES PRODUCT DATASHEET HBF058-08U1S3-50F HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 3 pair Single-Mode Fiber with DLC to DLC/FullAXS
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
T 3428 951 - M16 Full plastic straight Female cable connecto
Full plastic straight female cable connector with black cable sleeve. 5S (stereo) contacts. Bayonet locking outside (mateable with locking inside).
SIMM0816PD - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
TSW-10 Turbidity Sensor - amphenol-sensors.com
Specifications Part Number TSW-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Specifications Weight of Instrument complete with Grinder-Compressor Unit: 1kg Dimensions of Instrument complete with Grinder-Compressor Unit: 195 mm length x 185 mm height x 100 mm width Power: x1 6F22R 9V battery LCD Resolution: 0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range:
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
silfab sil 400-qd datasheet | Amphenol Global Search | Amphenol
Amphenol 1m (3.3') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
P29326 6 Position/5 Used Shorting plug with E-stop out (blac
P29326 6 Position/5 Used Shorting plug with E-stop out (black). Comparable to part number(s): 889A-M65SP65