Search Results for milコネクタ 10p
SMPM Product Series Solutions Guide Catalog
MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution MIL-STD-202, Method 204, Condition B MIL-STD-202, Method 213, Condition A MIL-STD-202, Method 106 Electrical Environmental Mechanical Note: Technical specifications are typical and may vary by specific part number and design.
SMPM Product Series Solutions Guide Catalog
MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution MIL-STD-202, Method 204, Condition B MIL-STD-202, Method 213, Condition A MIL-STD-202, Method 106 Electrical Environmental Mechanical Note: Technical specifications are typical and may vary by specific part number and design.
Conmutador Ethernet militar RJSMLAC-8MG-CAPS - Amphenol Socapex
El conmutador Ethernet militar MIL-STD-461 de Amphenol Socapex, también conocido como RJSMLAC-8MG-CAPS, es un conmutador Ethernet militar gestionado altamente fiable y robusto, diseñado para su uso en entornos duros y exigentes. Este conmutador Ethernet está equipado con conectores RJFTV y dispone de 8 puertos Gigabit, lo que lo hace adecuado para diversas aplicaciones de adquisición y ...
pl18u-300-70 | Amphenol Global Search | Amphenol
Search Results for pl18u-300-70 Thermometrics NTC Type MA Biomedical Chip Thermistors 300TA Series 300, 0.375 in (9.52 mm) diameter stainless steel cup, 30 gauge PVC insulated ribbon cable. 300TB Series 300, 0.375 in (9.52 mm) diameter stainless steel cup, 30 gauge PTFE insulated ribbon cable. 100GG Series 100, 0.080 in (2.03 mm) diameter ...
ALUMALITE BACKSHELLS - amphenolpcd.com
ZN Aluminum Alloy/ Black Zinc Nickel ZN Aluminum Alloy/ Black Zinc Nickel
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf1611-60021-xs www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Item # AP-117PLR, Miniature Rear Panel Mount Waterproof Plug w/Locking ...
Browse Item # AP-117PLR, Miniature Rear Panel Mount Waterproof Plug w/Locking Ring mates with all AJ-117 Series in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Contact Types,Rear Accessory,Shel
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46701 08/17 GPF - SV Microwave
mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7029-2561-2563 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
Mini DisplayPort connection system for harsh environment
- Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with anti-decoupling device. - Shell size 13. - No cabling operation in field and no tools required. - Improved EMI protection. - Mating cycles : 500 min. - Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data Transmission : - Display 1.4 protocol.
Humboldt Male PCB Edge Launch Connector, 4 Port
MIL-STD-202, Method 106, Less Step 7B : Product tags. multiport builder (7), humboldt (10), multiport (10) Related products. Part # H14C Humboldt Female Cable Connector, 4 Port Available Inventory: 0. H14C Humboldt Cable Connector Add to compare list Datasheet. Part # H14P ...
SIM2D40KC - Amphenol Air LB
EN4165 specification is comparable to U.S. MIL-STD-810 in performance; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853; to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Marine | Urban Air Mobility. Solutions. Space saving | Sealing | Modularity | Shielding.
ASRN5A31P2 - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf3311-60014-xs www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Amphenol Air LB
MIL C 22520/2 ou 7, nous prØconisons les pinces DANIELS ou BUCHANAN. 3 - Mettre un contact dans les mors de l™outil, le fßt Øtant placØ vers l™opØrateur. 4 - InsØrer le câble dØnudØ dans le fßt du contact et effectuer le sertissage. La pince ne libØrera le contact que
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
MIL-C-5015 con características de ingeniería como el sistema de acoplamiento de bayoneta invertida de tres cuartos de vuelta, el anillo de acoplamiento cubierto de hule, la cubierta de la coraza en zinc negro y el sistema superior de sellado y de alivio de presión. Conectores de bloqueo de uso pesado (HDLC)
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
MIL-C-5015 con características de ingeniería como el sistema de acoplamiento de bayoneta invertida de tres cuartos de vuelta, el anillo de acoplamiento cubierto de hule, la cubierta de la coraza en zinc negro y el sistema superior de sellado y de alivio de presión. Conectores de bloqueo de uso pesado (HDLC)
R-VPX Evolution - złącza VITA | Amphenol Socapex
R-VPX Evolution firmy Amphenol Socapex to modułowy system połączeń COTS, który przekracza standardy VITA 46 i 47. Ten system połączeń oferuje wydajność 16 Gb/s i jest w pełni kompatybilny z istniejącymi złączami VITA 46. 4-punktowy system styków jest wzmocniony, ma niską siłę łączenia i prąd znamionowy styku 1,5 A. Złącze jest zgodne ze specyfikacją 46.30 i może ...
Serie 387TV - Steckverbinder taille 7 - Série 38999 | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
PRODUCT PORTFOLIO - SV Microwave
3 GHz to 40 GHz 20 dBm Vibration MIL-STD-810 VITA 67.3 SMPM 10-Port Backplane Connector Module SV PN: SF9321-60059 VITA 67.3 SMPM 14-Port Backplane Connector Module SV PN: SF9321-60086 Aligned VITA 67.3 SMPM Backplane Contact For Ø.086” Cable SV PN: 3221-40066 VITA 67.3 SMPM Backplane Contact For Ø.047” Cable SV PN: 3221-40071 VITA 67.3 ...
M8186 SERIES - Amphenol Aerospace
Designed to meet MIL-STD-461C: CE102, CS101, CS114, CS115, CS116, RE102, RS101, RS103 Ripple and Noise: 100 to 150 mVp-p, typical (max. 1% of nominal volt-age) measured across a 1μF ceramic capacitor. Transient Over-and undershoot: Voltage change less than 10% of nominal value for load step from 50% to 100%. Return to regulation in under 1 ms.