Search Results for milコネクタ 10p
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
Plug SIM serie3 Rack 2 modules Metallic Standard Black nickel ...
Plug SIM serie3 Rack 2 modules Metallic Standard Black nickel Polarization A Not mounted
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
SIM3E0108SCP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated with Lead Polarization C Serie3
Module For crimped contacts Socket With peripheral sealing 1 contact #8 ...
Module For crimped contacts Socket With peripheral sealing 1 contact #8 Supplied without contact Polarization C Serie3
1900ND04P1B00E - Amphenol Air LB
Connector 1900 Pin With grommet sealed 21 pin contacts #16 Fitted with pin polarizers With not mounted polarizers, with contacts (version 2)
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel ...
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel Polarization B Not mounted
1900ND05P1X00C - Amphenol Air LB
Connector 1900 Pin With grommet sealed 13 pin contacts #12 Without polarizer, without contact
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Electrostatic damage (ESD) Class 1 MIL-STD 883 method 3015 Temperature Range Operating –40 to 125 °C –40°F to 257°F Storage –55 to 150 °C –67°F to 302°F Mechanical (1) Weight 0.04 grams Media Compatibility Clean, dry air, and noncorrosive gases Electrical @ 25°C (72°F), 1.0 mA, and note 6 unless otherwise stated
Receptacle Flanged 4 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Receptacle Standard 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIM3E0108SCF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization C Serie3
1900ND02P1X00D - Amphenol Air LB
Connector 1900 Pin With grommet sealed 78 pin contacts #22 Without polarizer, with contacts (version 1)
SIM3N42NB - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Standard Black nickel Polarization B Not mounted
Polarizer Pin Standard - amphenol-airlb.fr
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
33518376020SIM - Amphenol Air LB
Cover With segregation 4 Modules Composite Shielded Bright nickel
Receptacle Flanged 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p