Search Results for mil-c-5015
786T-500-D2, Class I Div 2 low frequency accelerometer and temperature ...
Class I Division 2 certified accelerometer and temperature sensor; low frequency accelerometer, sensitivity 500 mV/g; temperature sensor, sensitivity 10 mV/C; top exit, 3-pin MIL-C-5015-style connector; case isolated
26482 mil | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process
VIBRATION SWITCH - PCB
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. EX - Hazardous Area Approval- contact factory for specific approvals
MS27467 | Amphenol Global Search | Amphenol
4 セクションⅡ 主要mil規格コネクタ ─ mil-5015タイプ ・mil-5015タイプ(クラスa、c、e) (mil-dtl-5015準拠品 クラスf、rもあります。 特長 ・ クラスa、c、eを、1個から国内生産しております。 ・ オリーブドラブ色、カドミウムめっきの耐環境型バージョン ...
MIL-C-26482-1 Series connector > Download | 암페놀-대신전자정밀 (주)
MIL-C-5015 MIL-C-26482 ADGC & AMHT Military Industrial Others; DOWNLOAD DOWNLOAD 서브메뉴 Download; NEWS/SUPPORT NEWS/SUPPORT 서브메뉴 News 인증서 개인정보처리방침 Test_N; HQ & SISTER DIVISIONS HQ & SISTER DIVISIONS 서브메뉴 HQ & Sister Divisions
(EX)649A01 & (EX)649A71 RECIPROCATING PROTECTOR (RMP) - PCB
MIL-C 5015 Connector 2-PIN.80 (20.3).20 (5.1) 1/4-28 UNF-2B x .21 Compressor Cylinder Reciprocating Machinery Protector Crankshaft Crosshead Distance Piece 2.8 (71) 2.14 (54.4) 1.95 (49.5) O1.34 (34.1) Across Corners 1.25 (31.8) Hex O1.240 (O31.5) O .920 (23.37) MIL-C 5015 Connector 2-PIN.80 (20.3).20 (5.1) 1/4-28 UNF-2B x .21 Compressor
A full spectrum of custom cables - Wilcoxon Sensing Technologies
Wilcoxon’s model 6Q (2-pin MIL-C-5015 connector) boot used with a Teflon® coated cable, such as model J9T2A, has set the standard for ruggedized, submersible connector-cable assemblies. Rated IP68 and tested up to 650 psi, 6Q connectors are usable in temperatures up to 200°C and underwater submersible to
Model 052AP003AC | PCB Piezotronics
Polyurethane cable, 2-conductor twisted pair w/drain, shielded, 3-ft, 2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to BNC plug. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
USB Programmable Sensors | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015; Electrical Connector: 2-Pin MIL-C-5015; $505.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:649A01. Output: 4-20 mA; Output: 4-20 mA; Machinery RPM Range: 240 to 10000 cpm; Machinery RPM Range: 4 to 166 Hz;
Model 052APAD | PCB Piezotronics
Polyurethane cable, 2-conductor twisted pair w/drain, shielded, xx-ft, 2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to pigtail leads. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents.
mil-c-5015-7 pin | Amphenol Global Search | Amphenol
Search Results for mil-c-5015-7 pin R39 Rectangular 38999 - Amphenol Canada The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options.
Amphenol
Sie haben die gleichen Befestigungsmaße und Polanordnungen wie Steckverbinder nach MIL-C-5015, sind jedoch mit Reverse-Bajonett-Verriegelung und Wellfeder versehen, was schnelles, müheloses Ver- und Entriegeln garantiert und bei starker Vibration einen großen Schutz gegen ungewolltes Entriegeln bietet.
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR
Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top Electrical Connections(Pin A) 4-20 mA Pos (+) 4-20 mA Pos (+) Electrical Connections(Pin B) 4-20 mA Neg (-) 4-20 mA Neg (-) [5] All specifications are at room temperature unless otherwise specified.
Hazardous area vibration sensors and transmitters
PCH420V-R6-HZ - Velocity, HART-enabled, user-configurable full scale, MIL-C-5015 connector; Explosion proof 4-20mA vibration transmitters. Certified Explosion Proof for use in potentially explosive atmospheres. PC420AP-05-EX - Acceleration, peak, 5 g; PC420AP-10-EX - Acceleration, peak, 10 g; PC420AP-20-EX - Acceleration, peak, 20 g
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
MIL-DTL-26482 Hermetics provide twice as many contacts as standard connectors in a small and compact package and feature an airtight ... in several shell sizes, contact sizes, and mounting styles, and can operate in a temperature range of -67 °F (-55 °C) to 257 °F (125 °C). The 26842 Hermetic features an operating voltage of 1,000 VAC (RMS ...
Model M643A01 | PCB Piezotronics
3-Pin MIL-C-5015 : Product Documents. Product Specifications Product Manual Product Drawing Product Drawing About PCB ® PCB ® manufactures sensors used by design ...
Model 052BQ003AB | PCB Piezotronics
Model 052BQ003AB:Polyurethane cable, 2-conductor twisted pair w/drain, shielded, 3-ft, 2-socket, molded composite, right angle connector (MIL-C-5015 compat f Item added to your cart
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
ms3102a10sl | Amphenol Global Search | Amphenol
Amphenol MS series connectors are threaded coupling mechanism connectors designed to meet operating requirements of MIL-C-5015 specification. These connector are designed considering the various Industrial applications needs. Quick Facts. Harsh environment multipole connectors. Silver plated solder contacts.