Search Results for mil-dtl-32385 connector
HDB3/HSB3 Connectors | MIL-DTL-55302 Low Mating Force Connectors ...
MIL-DTL-55302 Low Mating Force Connectors Utilizes the B³ brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life. View Product Micro HDAS The 1.27mm pitch connector. Smaller, lighter & still as strong. ...
Rugged USB-C - Amphenol PCDAmphenol PCD
Highly customizable, fully reversible connector with various data transmission and power delivery capabilities in a size 11 38999 shell. Based on MIL-DTL-38999 series III, plugs and receptacles are mated with a Tri-Start thread coupling mechanism. This solution strengthens and protects devices against fluids, dust, shocks, and disconnection due ...
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. The use of a spanner nut can make assembly ...
Temper-Grip | High Power 38999 | MIL-DTL-38999 Connectors | Products ...
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV - Amphenol Aerospace
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV EPOXY SEALED CONNECTORS: Features and Benefits: • •Light weight alternative to glass sealed hermetic connectors • Leak rate of 1x10-5 cc of He/sec or less • stand-offs and thru-bulkhead designsLeak rate maintained after temperature cycling, 5 cycles -55 to +125°C
JSFC15/JSFC16 Connectors | Products | Amphenol Aerospace
MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x Rack and Panel Connector ... Based on Amphenol Composite Tri-Start, qualified to MIL-DTL-38999. Features & Benefits: Increased Corrosion Resistance-nickel plating (392 °F/200 °C) both withstand 2000 hours of salt spray exposure. ...
MLC Rugged Metal LC Connectors - Amphenol Aerospace
It provides an LC compatible connector able to withstand abuse in tough military, industrial, and science applications. Unlike commercial plastic connectors, the MLC can be terminated to standard commercial cables, also directly to Industrial, and Military-Tactical type cables.
High Power Matrix 38999 Connector - Amphenol Aerospace
MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ... Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. With the Matrix 5015 series, you can upgrade your EMI shielding performance to ...
M24308 - Positronic The Science of Certainty
The M24308 connector is a particular type of military connector standard, sometimes termed MIL-DTL-24308 and formerly known as MIL-C-24308 and MIL-PRF-24308. This connector incorporates very specific requirements and is a United States military standard of D-subminiature connectors (also known as D-subs). Small enough to fit into tight spaces ...
Temper-Grip | Products | Amphenol Aerospace
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
High Power Rhino 38999 - Amphenol PCDAmphenol PCD
Introducing Amphenol PCD’s Rhino 38999, a groundbreaking integration of field-proven Mil-DTL-38999 Series III circular connectors with hyperbolic contacts, pushing the boundaries of high power connector technology. Designed to meet the latest military and industrial specifications, Rhino 38999 is the go-to choice for critical power ...
Rectangular Connectors | Products - Amphenol
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
QWL Connectors | MIL-DTL-22992 Connectors - Amphenol Aerospace
MIL-DTL-22992 Connectors; QWL Connectors QWL Connectors Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Designed for demanding use, Amphenol QWL cylindrical power connectors are compact and ruggedized for a variety of land and sea functions. QWL connectors are ideal for heavy-duty industrial ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Amphenol Aerospace
%PDF-1.4 %âãÏÓ 11615 0 obj > endobj xref 11615 47 0000000016 00000 n 0000002710 00000 n 0000002874 00000 n 0000006130 00000 n 0000006837 00000 n 0000007231 00000 n 0000007397 00000 n 0000007513 00000 n 0000007601 00000 n 0000008139 00000 n 0000008769 00000 n 0000009856 00000 n 0000010855 00000 n 0000011515 00000 n 0000012255 00000 n 0000012341 00000 n 0000012440 00000 n 0000013089 00000 n ...
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ... high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur. 1:40. Combine the best of both worlds with Centaur. 1:22. ...
Series Five Lightweight Military Circular Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015. In the decades since, D38999 connectors have increased in popularity and have become the standard in Mil-Spec connectors for military and ...
Series I - LJT - Amphenol Ltd
D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; Stingray. ... MIL-DTL-38999 Series I and HE308 compliant; Large variety of contact arrangements and shell types, with maximum weight / space savings;
Amphenol Connector Reference Guide - Volume 2
MIL-DTL-38999 has rear release, crimp removable contacts; SJT has features of both the JT and LJT and is a NATO preferred connector in Europe; MIL-DTL-38999 Series I, II & III will not intermate; MIL-DTL-27599 Series I & II will not intermate; MIL-DTL-38999 and MIL-DTL-27599, Series I and II will intermate respectively