Search Results for mil-spec connectors guide
Rhino - Amphenol PCDAmphenol PCD
Description: Introducing Amphenol PCD’s Rhino 38999, a groundbreaking integration of field-proven Mil-DTL-38999 Series III circular connectors with hyperbolic contacts, pushing the boundaries of high-power connector technology.
Documentation - Downloads | Amphenol Socapex
PCB Connectors. Fiber Optic Solutions. Contacts. Ethernet Switch & Media Converter. USB Keys & Extenders. PS Series: Power Devices Solutions. Type - Any - Catalog. Datasheet. ... Catalog MIL-DTL-38999 & Derivates Catalog Last update : 07/11/2024 Read 75 Ohms Coaxial Contacts datasheet Datasheet Last update : 08/10 ...
SMA RF Series Technical Specifications - SV Microwave
Built-in accordance with MIL-PRF-39012 and CECC 22110/111, SMA connectors can be mated with all connectors that meet these spec mating diameters regardless of the manufacturer. SMA. Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) ... MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D ...
MW Series MIL-DTL-55181 - amphenolpcd.com
A detailed listing of the connector type under the Military Specification Sheet will be listed on the Qualified Products List (QPL) 55181. This qualification is subject to the conditions stated in DoD 4120.24-M and SD-6.
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
M17/MIL-C-17 Coaxial Cable Specifications
M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper. Temp. M17 Part QPL Part inches inches inches inches inches lb/ft ohms pF/ft Voltage Range Test Comments No. No. (mm) (mm) (mm) (mm) (mm) (kg/m) Vp (%) (pF/m) vrms F (C) Frequency
QPL Military Approved RF Connectors - Amphenol RF
Amphenol RF offers high-performance QPL military-approved connectors that have been pre-tested and proven to follow the required specifications before procurement. QPL military electrical connectors are military-standard connectors designed for use in military and aerospace applications.
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size.
Connectors | Products - Amphenol
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding ...
Amphenol TFOCA-II - Amphenol Fiber Systems International (AFSI)
Electrical Specifications: Electrical Connector: Dual RJ-45 connectors or Customer defined Interface: Dual discrete 10/100/1000Mbps Ethernet channels Confromance: IEEE 802.3 Power: 115/230VAC universal plug adapter (+5VDC @ 1.5A) or Customer defined Environmental Specifications: Operating Temperature: +60°C to -20°C Storage Temperature: +85 ...
MIL-C-5015 connector, 32 ft Teflon jacketed cable
Model R6W-0-J9F-32 Accelerometer cable assembly: 32 ft J9F cable, 2-conductor twisted pair, foil shield with drain wire, red Teflon® jacket, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an isolated shield and an IP67 […]
Model 603C01 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
ARINC 600 - アンフェノールジャパン株式会社
Amphenol “A” Series Connectors are designed per ARINC 600 specifications and utilize pin and socket contacts manufactured in conformance with MIL-C-39029B. MATERIALS DESCRIPTION MATERIAL FINISH* Shell & Backshell Aluminum Alloy or Composite "Electroless Nickel, Chem Film (Mil-C-5541, Class 3), RoHS Chem Film (MIL-DTL-5541, Type II, Class 3)
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
The connector must be isolated and disconnected from the power supply during the assembly or disassembly process. 2. Do not disconnect under load. 3. The mated Amphenol PV connectors are IP68 (under water 1meter for 24 hour) compliant in the function of sealing. However please prevent connectors from being immersed in water. 4.
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
UG-959/U BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type ...
162GB - Amphenol Ltd
D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD Application; ... If you need technical specifications, 3D models or further information, visit our Resource Hub. 3D Models & Drawings. Latest news. View more.
Military Shipboard Low Smoke Coaxial Cables
from MIL-C-17 and only cables with part numbers starting "MIL/17" should be used for new military contracts. Since NAVSEA Conductor Dielectric Shields Jacket Weight Impedance Capacitance Velocity Temp.t FrequencyRange No inches inches inches inches lbs/ft (ohms) pF/ft (%) Range Attenuation (mm) (mm) (mm) (mm) (kg/m) (pF/m) F(C) Typical
Commercial Aerospace | Markets | Amphenol
This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price. ... MIL-DTL-38999 type connectors with metal inserts to maintain a common ground plane with the shell for all the shielded contacts contained in the connector. For High Speed Data Bus, LAN and ...
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol GT Connectors with reverse bayonet coupling for Bombardier The GT Connector is the preferred connector for the mass transit industry. It was chosen by Bombardier for its heavy duty features and its proven reliability. This publication was designed for use by Bombardier and Bombardier subcon-tractors.