Search Results for military absence leave without pay
PROTIMETER Timbermaster - amphenol-sensors.com
Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C ...
Specification - Amphenol Fuyang
manufacturing purposes without written permission from Amphenol Fuyang. VER HISTORY Ver . Revised by . Revision note: Date . 1 : libo . Add an o-ring to the connector body : 2019.10.11 . 2 : libo . Increase the distance between nut and connector from 1mm to 2mm : 2019.10.23 . 3 : libo . Add web link : 2020.1.10 . Mechanical Performance ...
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
FFP6X636SN0501 - Sheet1 - Amphenol Ardent Concepts
in part or as a whole without the written permission of ffp6x636sn0501 a date dwg. no. date approved weight: 6x6, 36ld, 0.50mm hampton, nh 03842 tolerancing per: ansi y14.5m 1982 8/1/11 a released; ecn11-0814 dji property of ardent concepts, inc. any reproduction (603) 926-2517 8/1/11 www.ardentconcepts.com 4 merrill industrial dr, suite 102 ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Specifications are subject to change without notice. Amphenol Advanced Sensors Sensor Pin Design Digital 1. V+ 2. Ground 3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
PROTIMETER Timbermaster - amphenol-sensors.com
Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C ...
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
Absolute, Non-Contact Position Sensors Data Sheet G ... - Temposonics
space is a problem. Position measurement is done via ring or U-magnets travelling along the sensing rod without any mechanical contact. "EWBOUBHF the completely operable sensor cartridge can be replaced for servicing easily without opening the fluid circuit. 1PTJUJPO NBHOFUT (not included in delivery, please order separately)
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid-state sensor • Resistance tolerances down to ±2%
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
L e v e l - temposonics.com
General Information Phone/Fax Numbers Phone: 1-800-457-6620 Fax: 1-800-943-1145, (919) 677-2545 Shipping Address MTS Systems Corporation Sensors Division 3001 Sheldon Drive Cary, North Carolina 27513
Voltage Compensated, Media Isolated, High Pressure Sensors
without limitation consequential or incidental damages. The foregoing warranties are exclusive and in lieu of all other warranties, whether written, oral, implied or statutory. No Implied statutory warranty of merchantability or fitness for particular purpose shall apply. ParameterValue Units Notes General Pressure Range 0 to 500 psi 3,447 kPa
Voltage Compensated, Media Isolated, High Pressure Sensors
without limitation consequential or incidental damages. The foregoing warranties are exclusive and in lieu of all other warranties, whether written, oral, implied or statutory. No Implied statutory warranty of merchantability or fitness for particular purpose shall apply. ParameterValue Units Notes General Pressure Range 0 to 500 psi 3,447 kPa