Search Results for military jump log book
M81714/60-20 Socket Junction Modules Series II Size 20
Socket Junction Modules Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 M81714/60-20
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance ...
Item # TJS-106, Telephone Jack Switch Biaxial Shielded with Clothing ...
Browse Item # TJS-106, Telephone Jack Switch Biaxial Shielded with Clothing Clip in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Con
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
SeeHawk® Reports Brochure - PCTEL
You’ve tested your mobile network’s coverage. Don’t wait to see the results. With SeeHawk® Reports, you can generate printable, customizable reports from PCTEL® scanning receiver data within minutes of completing a drive or walk test.SeeHawk Reports even merges multiple data sets, simplifying multi-day benchmarking or site survey campaigns. ...
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
Ethernet Military Switch RJSML-8ELMG - Amphenol Socapex
Amphenol Socapex Ethernet Military Switch RJSML-8ELMG is an Entry Level Managed military Ethernet switch that is designed to be used in harsh military and military environments. This switch features eight Gigabit ports, which make it ideal for data acquisition and transmission in rugged networks, combat vehicles, avionic and shipboard systems, and battlefield communication C5ISR.The switch ...
MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead
MMCX Jack to MMCX Jack Adapter 50 Ohm Straight Bulkhead
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-195 Optimized, Times LMR-195-UF Optimized, Times LMR-200-LLPL Optimized
4801-7001-02 - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Centaur High Bandwidth 38999 PCB Connectors
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Model 101A06 | PCB Piezotronics
Model 101A06:General purpose ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, ground isolated
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead Isolated.
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 36 inches
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 36 inches (914 mm)
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 ...
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm
Transmissores magnetoestrictivos de nível
Level Plus ® CHAMBRD Manual de operação I 5 I R Raio da esfera O raio interno da esfera que contém o líquido e cujo valor é usado para calcular o volume junto com a compensação da esfera. S Segurança intrínseca “Intrinsecamente seguro” - Tipo de proteção baseado na restrição
MCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm Non-Magnetic
Integrated Electrical Mechanical Devices - DC Electronics
DC Electronics 1870 Little Orchard St. San Jose, CA 95125 408.947.4500
Canada to procure up to 16 Boeing P-8A Poseidon aircraft
Canada has signed a Foreign Military Sales Letter of Offer and Acceptance for up to 16 Boeing P-8A Poseidon maritime patrol and reconnaissance aircraft as part of the Canadian Multi-Mission Aircraft (CMMA) project. The CMMA initiative aims to acquire an aircraft with extended range and endurance capabilities, specifically tailored for anti ...