Search Results for military marriage
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX for Military 92 ohms Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance ...
M39012/35-0503 SC-Type Straight Crimp Plug RG-55 RG-142 ... - Amphenol RF
M39012/35-0503 RF Connector SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Centaur ExaMAX for Military 85 ohms Datasheet View Download. Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur ...
HDC SERIES Size 20 Signal and Thermocouple Contacts, Fixed Closed Entry ...
Contact Plating: Military performance - 0.000050 inch [1.27 µ] gold over copper plate. IEC 60807-2, Performance Level One - gold flash over nickel plate. Other finishes available upon request. Shells: Steel with tin plate; zinc and cadmium plate with chromate seal, stainless steel passivated. Other materials and finishes available upon request.
High Voltage 38999 Connector - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
AFSI | Fiber Optic Catalog - Amphenol Fiber Systems International (AFSI)
View All Amphenol Fiber Systems International?s Fiber Optic Catalogs for avionics, broadcast, geophysical, ground systems, shipboard and more!
Centaur ExaMAX for Military 92 ohms
Centaur ExaMAX for Military 92 ohm Datasheet View Download. Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur ...
Ground Systems & Vehicles - Amphenol Ltd
Ground vehicles are becoming more and more complex as onboard systems evolve to meet to ever-changing needs of the modern battlefield. From power distribution to high-speed data, Amphenol’s innovative range of solutions is behind many ground systems, including command posts and military vehicles, all with the highest levels of reliability.
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
• QWLD Series - Military MIL-DTL-22992 qualified connectors and industrial equivalents. • QWL Series - A more compact heavy duty design for industrial power and control applications. • Star-Line, Star-Line EX Series - Industrial high power circulars. See the Options/Others section of this catalog for more information on these series.
Centaur ExaMAX for Military 85 ohms - Amphenol Aerospace
Centaur ExaMAX for Military 85 ohms Datasheet View Download. Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download. The Myth-stery of the Centaur ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
COAXIAL CABLE ASSEMBLIES PRODUCTS & CAPABILITIES
commercial and military airframes, missiles, ships, satellites, and ground based communications systems. TMS cable assemblies are also used as test leads for test and instrumentation applications. TIMES MICROWAVE SYSTEMS is a technically oriented coaxial cable manufacturer that has been able to
Amphenol Advanced Sensors
Amphenol Advanced Sensors
FAKRA Str Male Contact RG-316 Tape and Reel | FKCP03401A - Amphenol RF
Alias: FKCP03401A/PB=30G/N: Body Finish: Gold: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
38999 OVERMOLDED CORDSETS - Amphenol Socapex
This turn-key solution allows you to connect any NGVA compliant equipments onto any NGVA military vehicle networks. Main Features Description • Amphenol MIL-DTL-38999 Series III plugs, Aluminum • 3 platings • Black Zinc Nickel (500h salt spray resistant ) - STANAG 4754 choice •Olive Drab Cadmium (500h salt spray resistant)
TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
BMB Female Connector for .141 Cable 4921-40005 | SV Microwave
SV Microwave introduced the BMB Female Connector for .141 Cable with push-on coupling. Access the datasheet and get the CAD model now.
SND SERIES P D-sub connectpositronic
MILITARY / SPACE FLIGHT QUALITY STANDARD DENSITY FIXED OR REMOVABLE CONTACTS SND SERIES TECHNICAL CHARACTERISTICS Conforming To Applicable Material, Dimensional and Performance Requirements: † GSFC S-311-P4 & GSFC S-311-P10 † MIL-DTL-24308 Class M Conforming To Outgassing Requirements: † ASTM E-595 & NASA-RP-1124
Hermetic Packages - Martec
In applications where the reliability and performance of electrical connections are critical, such as gas tight barriers or high-pressure differentials, hermetic packaging is essential to maintaining system integrity.. Martec’s Hermetic packaging protects your electronics against environmental conditions, including pressure differentials, humidity/moisture, temperature, and other harsh ...
Multinational Communications Network - Custom Cable
Situation. To expand its network portfolio for a communications service provider, this telecommunications leader was contracted to build hundreds of cell sites in Mississippi at a furiously aggressive pace.