Search Results for military museum in spain
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
LEAP® ON-BOARD TRANSCEIVER - amphenol-aerospace.com
%PDF-1.4 %âãÏÓ 428 0 obj > endobj xref 428 47 0000000016 00000 n 0000001750 00000 n 0000001909 00000 n 0000005355 00000 n 0000005949 00000 n 0000006571 00000 n 0000006685 00000 n 0000006797 00000 n 0000006881 00000 n 0000007464 00000 n 0000008100 00000 n 0000008575 00000 n 0000009166 00000 n 0000009771 00000 n 0000010338 00000 n 0000010831 00000 n 0000011342 00000 n 0000011982 00000 n ...
SC39 Quick-Release - 38999 Series - Amphenol Socapex
The SC39 connectors are ideal for applications which required a fast and easy connection/disconnection. The SC39 connector from Amphenol Socapex is a high-performance solution designed for use in demanding applications. Based on the MIL-DTL-38999 Series III connector, the SC39 is a lightweight, small, and strong push/pull connector that provides the reliability and strength necessary for use ...
156-Channel 50G/400G PAM-4 Rugged Ethernet Switchbox
Amphenol’s Octonet Contacts are a proven design used in a variety of Military Programs. The Octonet is a Size 8 contact which houses (4) differential pair contacts. It is a 100 Ohm impedance contact, capable of a data rate of 4 Gbps maximum per contact pair. The contact system has been tested and passed all the Qualification Requirements of ...
High Power 5015 Connectors with Advanced Contacts
The High Power 5015 is fully tooled utilizing readily available military-qualified inserts. Features & Benefits: 40-50% increased current carrying capability over standard 5015 connector; Catalog customization reduces design-in time; ...
M9516 Series | Power Management Solutions (PDU) | Power Supplies ...
The M9516 Series is an 8-channel VME form factor power distribution unit, designed for airborne and ground applications. This power management solution distributes 28VDC (current is up to 200A) through overload and short-circuit protected switches.
Centaur ExaMAX for Military 92 ohms | Centaur ExaMAX for Military ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
EU RoHS II Declaration - amphenol-aerospace.com
Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description Exemptions (If Applicable) Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium)
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. View Download. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download ...
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
Military - amphenolprocom.com
Military. In all military and defense operations it is vital to be able to communicate, usually on a secure communication line, on land in the sea or in the air. Reliable communication is critical, sometimes ensuring the safety of life, for military personnel. Good communications will also assist their units ability to complete their critical ...
High Current Pin Contacts - Products | Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. View Product First Name. Last Name. Job Title. Email address. Company ...
Aircraft Interiors EXPO - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
QEPT Evaluation Kit | Amphenol Active Optics Products
BENEFITS: Rapid Prototyping: expedite your prototyping phase and quickly test the capabilities of our componenets, saving you time and resources in the product development cycle.; Reduced Risk: identify potential issues or challenges early in the development process, reducing the risk of costly errors or redesigns down the road.; Optimized Performance: let your engineers fine-tune and optimize ...
M4054 SERIES | VITA 62 VPX Solutions | Power Supplies | Integrated ...
The M4054 is a rugged, highly efficient, SOSA™ aligned, military grade 3U VPX, 1” pitch, 28V DC to DC PSU card that provides 12V and 3.3VAUX per VITA 62 and is capable of delivering up to 768W of output power. Features include: conduction cooling, current sharing, fast initialization, reverse battery protection, internal EMI filters, VITA ...
Powersafe - VG96944 - 38999 Series - Amphenol Socapex
The PowerSafe connector from Amphenol Socapex is a high-performance solution designed for transmitting high power with voltages over 500V, meeting the most stringent requirements of the market regarding user safety. It is certified according to EN61984 and EN60664, ensuring that it is safe for use in even the most demanding applications. The PowerSafe connector is ideal for use in I/O power ...
2M Hermetic Micro-Miniature Connectors | Hermetically Sealed | Space ...
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness.
SMPM Female Bulkhead Connector for .085 Cable - SV Microwave
Discover SV Microwave's SMPM Female Bulkhead Connector for .085 Cable 3221-4000. It has great electrical, mechanical and environmental specifications.
HIGH VOLTAGE CONNECTOR HVSLF STRAIGHT
AMPHNOL PCD HIGH VOLTAGE CONNECTOR HVSLF STRAIGHT Specifications Current rate (70mm2 shield cable): 270A@ ambient temp. 70°C Current rate (50mm2 shield cable): 220A@ ambient temp. 70°C Current rate (35mm2 shield cable): 180A@ ambient temp. 70°C Rating voltage: 1000V DC Operating temperature: -40 to 140°C
Next Generation ARINC - Amphenol Canada
PERFORMANCE SPECIFICATIONS: Dielectric withstanding voltage (DWV): Sea level-1500 Vrms, 15,000 m: 500 VRMS: Voltage Rating: 500 Vrms max.; 125 Vrms at 15,000 m