Search Results for military signut
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 7.39mm
1.0-2.3 Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector 1.0-2.3 Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Aquacon High Pressure Immersible 38999 Connectors
The Aquacon Series of connectors has been designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector.
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm
Centaur Sagittarius | Centaur ExaMAX for Military 85 ohms | Products ...
Centaur Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
Drawing & Models - Amphenol PCDAmphenol PCD
Part Number 2D Drawing Mating 3D Model Description More Info; 62IN-18F-10-7P : Request » - » Request » Circular Bayonet-Coupled : 62IN-18F-10-7S
N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 500 mm
BNC Right Angle Plug to BNC Straight Plug RG-58 50 Ohm 500 mm (19.68 Inches)
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
SMA Straight Surface Mount Jack 50 Ohm Extended Body
RF Connector SMA Straight Surface Mount Jack 50 Ohm Extended Body
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122117 - Amphenol RF
Alias: T1121E1-ND3G-179U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A ...
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.00mm
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.00mm
Die Set Hex Cavity Dimensions are 0.255 0.067 | 227-1221-13 - Amphenol RF
Military; RF Connectors for Drone & Drone Defense; Quantum Computing; Robotics; Smart Agriculture; Smart Cities; 5G Wireless; Resources. Back; ... Login / Sign Up; Home; Tools; Crimp Tools; Die Set Hex Cavity Dimensions are 0.255 0.067; Die Set Hex Cavity Dimensions are 0.255 0.067. In stock. 227-1221-13.
F-Type Plug to N-Type Jack Adapter 50 Ohm Straight | 242152 - Amphenol RF
F-Type Plug to N-Type Jack Adapter 50 Ohm Straight
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle | 031-9-75RFX - Amphenol RF
BNC Jack to BNC Plug Adapter 75 Ohm Right Angle
SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm | 142333 - Amphenol RF
RF Connector SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-4 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR ...
RF Connector PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm