Search Results for mim-72 range
12 things FINAL2 - Wilcoxon Sensing Technologies
Typical sensitivity tolerances range from 5% to 20% A tight +5% tolerance is the best A wider +10-20% tolerance can be used when the exact sensitivity value can be programmed into the data acquisition equipment Tolerances are most important if your data collector or online
Series II Track - Amphenol PCDAmphenol PCD
Space. Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications.
FIBER OPTIC CABLE ASSEMBLY MANUFACTURABILITY AND DESIGN GUIDE
b) Character size • Character height of 0.1 inches is the default. Maximum number of characters per line is 22 to 25. • Different character heights may be used for specific applications so that information fits into the available space on the label. • All marking shall be legible or free from smears and smudges. c) Number of lines of information
Amphenol
Amphenol offers the largest range of MIL DTL 38999 connectors as well as the EN3645 version. Numerous insert configurations available for Power, Signal, High frequency, High speed copper (Coax, Quadrax, Octonet ™) or Fiber optics (physical contact or lensed). Stand-off version. Rectangular, Modular series. 2, 4 and multiple bays. Custom
M135 Medium Chirp, 1kW, Navico 9-Pin, DO - airmar-emea.com
The M135M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water. Medium frequency also delivers excellent shallow to mid-depth performance, bottom detail, and fish-target separation. Operating at a ...
M135 Medium Chirp, 1kW, Garmin 12-Pin, DO - AIRMAR EMEA
The M135M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water. Medium frequency also delivers excellent shallow to mid-depth performance, bottom detail, and fish-target separation. Operating at a ...
SS75 Medium Chirp, 600W, 12° Tilt, Garmin 8-Pin, DT
With a range of 80 to 130 kHz, it shows amazing bottom detail in shallow and medium depths down to 274 m (900'). Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing.
SS75 Medium Chirp, 600W, 12° Tilt, M&M Transducer, DT
With a range of 80 to 130 kHz, it shows amazing bottom detail in shallow and medium depths down to 274 m (900'). Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing.
B75 Medium Chirp, 600W, 20° Tilt, Garmin 12-Pin, DT
Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation. This transducer shows amazing bottom detail in shallow and medium depths down to 274 m (900').
B265LM DT DIP 42-65 KHZ/80-130 KHZ FAIRING - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep to mid-depth performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth
M7242 SERIES - Amphenol Aerospace
Voltage Range: 12 to 36 VDC Surge protection: 80 V / 0.1 s IAW MIL-STD-704A Surge operation: 100V / 50ms IAW MIL-STD-1275E. ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 3 OUTPUT VOLTAGE REGULATION Up to ±3% (Low to high linevoltage, no load to full load, -40°C to +85°C).
6861308NG - amphenol-antennas.com
Electrical Downtilt Range 2-12° 2-12° Connector Type (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Marine Antennas CXL 2-1/... - amphenolprocom.com
Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Accessories (To be ordered separately) Typical Gain and VSWR curve. Typical radiation pattern (E-PLANE) Typical Radiation Pattern (H-Plane) Ordering Designations. Model Product No. Description Frequency; CXL 2-1/s:
Technical features - rfstechnologies.com
tolerance-range. • In case of a conflict of operational and stop band, please contact RFS for further assistance. • As with any radiating cable, the performance in building or tunnel environments may deviate from figures based on free space method. •; PRODUCT DATASHEET RAY114-50JFNA 1-1/4" RADIAFLEX® RAY Cable, A-series
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
B175 High Wide Chirp, 1kW, 0° Tilt, Si-Tex 8-Pin, DT - AIRMAR EMEA
Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies. The high-frequency band delivers superior shallow-water performance, bottom detail, and fish-target separation.
M7878 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
The M7878 PCB mounted military power supply is a rugged dual output DC to DC converter
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Evaluation of R-VPX product to VITA 72 vibration levels View Download. Amphenol-BSI Overview. 4:22. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. R-VPX VITA 46 Connector System R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess ...
When Failure is Not an Option: The Rigor of Mil-Aero Specs - Positronic
Positronic in the Military: Positronic offers a wide range of military connectors. The most popular of these is the D-Subminiature product line, with its mil-spec versions sold under the part prefix “M24308”. Another popular mil-spec connector from Positronic is the Rectangular Rack & Panel product.
SS175 Medium Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT
The SS175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water. Medium frequency also provides excellent shallow to mid-depth performance, bottom detail, and fish-target separation. Operating at a ...