Search Results for mini n type pcb mount connector
PwrBlade MiniMezz Connector | Power Solutions | Amphenol
The PwrBlade Mini series offers enhanced features in a smaller profile, with PwrBlade MiniMezz available in 8mm-20mm stack heights and power & signal contact options ... Power and signal hybrid connectors; Supports wide range of current rating and voltage requirements; ... Termination flexibility for different PCB layouts; Built in blind-mate ...
MODELS 137B2XB, 137B2XA, 137B25 - PCB
pcb.com | 1 800 828 8840. MODELS . 137B2XB, 137B2XA, 137B25. QUARTZ, FREE-FIELD, ICP ® BLAST PRESSURE PENCIL PROBE n One-piece design improves alignment n Micro-second rise time n ... SERIES 137B PENCIL PROBES WITH . 10-32 OR BNC JACK CONNECTORS, SINGLE AND DUAL OUTPUT AVAILABLE. The Pencil Probe is designed to measure shock waves caused from ...
Busbars | Products | Amphenol Interconnect Product Corp
Benefits. Eliminates or reduces the need for heavy (oz) copper layers; Opens up areas of the PCB for improved high-speed signal management; Can be wave-soldered or bolted into place
VHDM | Backplane Connector | Data Rates up to 25 Gb/s | Amphenol
Features. Available in 6 Row and 8 Row; 2 x 2.25 mm grid; 76-101 real signals per linear inch; VHDM ® backplane module available in 10 position and 25 position; Modular design allows for single ended (VHDM ®) and differential (VHDM-HSD™) wafers to be placed on the same stainless steel rear organizer (stiffener); Shared components (guides, powers, etc.) with VHDM-HSD™
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is from 19 to 77 for 10mm²/8AWG connector. 4.1.3 This connector is only suitable for cables with EN 50618, IEC62930, UL 4703 and USE-2 certification. 4.1.4 For use with others cable, do crimping and sealing performance verification first or contact Amphenol.
Quick-Connex® Field Installable Mini Connectors - TPC Wire
Field Installable Mini Quick-Connex™ mechanical connectors can be paired with Super-Trex Ultra-Gard Portable Cord to make reliable 'do-it-yourself' cordsets. ... Cable O.D. Range Description Shielding Type; 33800: 16 AWG, 18 AWG: 3: Male-40˚C to 105˚C: 600V: 18A.196" - .511" Straight Male: No Shielding: 33700: 16 AWG, 18 AWG: 4: Male-40˚C ...
HSD (High Speed Data) Connector System - Amphenol
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. HSD connector system is a fully shielded interconnect system that can be used with shielded ...
lmr-600 | Amphenol Global Search | Amphenol
N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE 082-6713-705590. N-Type PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 172363. N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 082-5933-1000. ... TIMES LMR-200-75 Crimp Contacts Contact Size Cable Contact Part Number Piggy Back Grommet Pin ...
Amphenol launches the SnapEDA Viewer
Engineers can design faster with free E-CAD and M-CAD models for Amphenol Communication Solutions (ACS) connectors available on the Amphenol . San Francisco, CA – (September 27, 2022) - Amphenol Communication Solutions, a world leader in interconnect solutions and SnapEDA, the first search engine for electronic design, are releasing over 21,000 new digital models to help designers bring ...
Model JY Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com ... with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer ...
Model 699A02 Handheld Vibration Shaker Installation and Operating ... - PCB
Model Number 699A02 HANDHELD VIBRATION SHAKER Revision: E ECN #: 44791 Performance ENGLISH SI Operating Frequency(± 1 %) 159.2 Hz 159.2 Hz Acceleration Output(± 3 %) 1 g rms 9.81 m/s² rms [4]
Automotive USB Solution - Mini HSBridge+ - Amphenol CS
Mini HSBridge+ automotive-grade connectors come with standard USB Type C interface on a 0.5mm pitch. Compliant with USCAR-30 and meets USCAR-2 specifications.
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex connector USB3CFTV is a cutting-edge solution for data transmission in harsh environments. With its thread coupling and MIL-DTL-38999 series III type, this connector is designed to withstand extreme conditions, making it ideal for applications such as battlefield communication, grounded vehicles, military avionics, and general industry use.
SMASH - High Performance PCB connectors - Amphenol Socapex
The SMASH PCB connector is a high-density modular connector designed to meet the demands of severe environments, such as commercial and military aerospace and C5ISR. With a range of 7 arrangements from 132 to 450 contacts, the SMASH connector exceeds MIL-DTL-55302 requirements and offers a robust technology that ensures high mechanical and electrical reliability.
DDR4 SO-DIMM Memory Module Sockets - Amphenol
DDR4 SO-DIMM connectors deliver high speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management.
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches (1219 mm)
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117. Contact Us.
HSBridge+ Connector System | Input Output Connectors | Amphenol
HSBridge+ connectors have an automotive-grade USB Type C interface, USCAR-30 compliant headers, and are performance-tested per USCAR-2 for in-vehicle use. JavaScript seems to be disabled in your browser.
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock® is a double-row connector system offering four coding types with dif. WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with dif
Panel Mount Bulkhead RF Cable Assemblies - SV Microwave
Panel Mount Bulkhead RF Cable Assemblies SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws.