Search Results for mini sas hd
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
AS39029, PCB, High Speed, High Power crimp and solder contacts -- Sizes 0 to 23 -- Current up to 250 amps; speeds up to 10 Gb/s
RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Miniature Quartz Force Sensors | PCB Piezotronics
Miniature Quartz Force Sensors. Often the test engineer will try to take low level measurements with a sensors not rated for these low levels. Due to insufficient sensitivity the resulting data may be noisy, hard to analyze or unusable.
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222119 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm | 132259 - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm
SMA Straight Surface Mount Jack 50 Ohm Extended Body
RF Connector SMA Straight Surface Mount Jack 50 Ohm Extended Body
PSMP Connectors - RF Connectors | Amphenol RF
Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies; ... With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing, and is an ideal solution for blindmate situations.
ME1016810201011 | Mini Cool Edge 0.60mm | Amphenol
ME1016810201071. Mini Cool Edge 0.60mm 168 signal pins, Surface Mount, Right angle, Seating height 3.05mm
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67
BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High Frequency 0.015 Pin
ME1028040101011 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm 280 signal pins, SMT, Vertical ,Gen Z. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Drawing; 3D Model (STP) Product Specification - Vertical/R/A/Straddle mount ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Assembly Instructions - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
TNC Cap Pl IP67 | 202101-12 - Amphenol RF
TNC Protective Cap Plug Without Chain IP67. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
PSAS4F3130081TR | SAS PCIE | Amphenol
SAS/PCIe 4.0 (U.2 & U.3) Connectors, Storage & Server System, 68 Pin, Vertical, Surface Mount , Receptacle.