Search Results for mini sas hd
TNC Cap Pl IP67 | 202101-12 - Amphenol RF
TNC Protective Cap Plug Without Chain IP67. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code
ME1028040101011 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm 280 signal pins, SMT, Vertical ,Gen Z. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Drawing; 3D Model (STP) Product Specification - Vertical/R/A/Straddle mount ...
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm
RF Connector TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm
SMZ Straight Crimp Plug ATT 735 75 Ohm | 142215
RF Connector SMZ Straight Crimp Plug ATT 735 75 Ohm
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm
BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A
TNC Jack LMR-240 4-Hole Flange 50 Ohm | 122523 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
Miniature Quartz Force Sensors | PCB Piezotronics
Miniature Quartz Force Sensors. Often the test engineer will try to take low level measurements with a sensors not rated for these low levels. Due to insufficient sensitivity the resulting data may be noisy, hard to analyze or unusable.
IECEx - PCB
n Six measurement ranges from ± 2 to ± 200 g n Improved frequency response n Reduced spectral noise n Improved broadband resolution n Single-ended or differential output signal n Lightweight titanium or aluminum housings pcb.com | 1 800 828 8840 LOW FREQUENCY MEASUREMENTS WITH GAS-DAMPED, SILICON MEMS . TECHNOLOGY. PCB ® Series 3711 (single axis), 3713 (triaxial), and 3741 (single axis,
MMCX to MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to MMCX Cable Assemblies designed for radio frequency applications. MMCX to MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
ME1005610201041 | Mini Cool Edge 0.60mm | Amphenol
EDSFF,Mini Cool Edge 0.60mm, Gen 5, 56 signal pins, SMT, Right angle ,Seating height 4.05mm. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Product Specification - Vertical/R/A/Straddle mount; Application Specification - Vertical/RA ...
Lockwasher | 031-10512-NA
Lockwasher 0.649 inch ID
TNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 031-6142
Alias: T1121C1-001-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
SMB Straight Plug to SMB Straight Plug RG-58 50 Ohm 16 inches
SMB Straight Plug to SMB Straight Plug RG-58 50 Ohm 16 inches (152 mm)
RP-TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm