Search Results for mini sas hd
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
4RU High Density Shelf - Amphenol Broadband Solutions
This High Density Shelf offers unparalleled capacity in a variety of headend, central office, or data center applications. This shelf takes advantage of the industry-leading density of Amphenol Broadband Solutions’s HiD4 cassette to pack much greater fiber capacity into a 4RU space. Further, because the depth of the HiD4 is less than half ...
71363-102LF | Mini-Jump™ | Amphenol
Amphenol is one of the leading manufacturers of dubox 2.54mm. Contact us today for more details of mini-jump , part number 71363-102LF.
Die Set Hex Cavity Dimensions are 0.263 0.067 | 227-1221-15 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.263, 0.068
ISP CWDM LGX | ANS - amphenol-ns.com
The LGX style cassettes are compatible with LGX shelf mounting and are available in our mini (3") depth which enables back-to-back mounting options. Each single width cassette allows for up to 12 SC ports or 24 LC ports.
製品詳細 | インフォコムカンパニ
製品詳細 | インフォコムカンパニ
Fiber Demarcation Box | Amphenol Network Solutions
The center demarcation panel enables High Density Mini-LGX optical passives cassettes to be installed along with traditional LGX style connector bulkhead panels. The FD3 enclosure will accommodate both SC and LC style connectors in LGX ® compatible bulkhead panels and provides an ideal environment for splicing and patching when building ...
Harsh environments - CONEC
In harsh environments, connectors are exposed to particularly high stress. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and environmental impact require special connector specifications.
Cool Edge Connectors | High Speed Card Edge | Storage and Server
These connectors address multiple standards like PCIe, SAS/SATA, etc. Cool Edge is a high speed and high power hybrid card edge connector that can support most of the BTB applications in the electronics market. ... 0.60mm Mini Cool Edge for 32G or 56G PAM4; 0.65mm Slim Cool Edge for 16-32GT/s (Configure Your Own Product!) 0.80mm Standard Cool ...
D-SUB Standard/High Density - CONEC
In the D-SUB Standard/High Density range CONEC offers the possibility to choose from various numbers of poles, contact and connection types as well as thread designs. In the D-SUB standard range, the numbers of poles 9, 15, 25, 37 and 50 are available. In addition, high-density versions are available with 15, 26, 44, 62 and 78 poles.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
G97V22212HR | Mini Cool Edge IO | Amphenol
Contact us today for more details of MINI COOL EDGE IO ,part number G97V22212HR Amphenol is one of the leading manufacturers of High speed IO Connectors. ... Mini Cool Edge IO(MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Vertical, 74 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card. Environmental Compliance. Click to download Certificate of ...
TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm
RF Connector TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm
TNC Straight Crimp Plug RG-316DS RD-316 50 Ohm | 122375 - Amphenol RF
Alias: T1121G1-003-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
ME1016813401411 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm, OCP 3.0, 168 signal pins, SMT, OCP, Straddle mount, 3.00mm PCB, 0.0mm offset Environmental Compliance Click to download Certificate of Compliance Report
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Design Security Into Your System With Waterproof HD-BNC Interface
HD‐BNC interconnects are four times smaller than the traditional BNC connector which allows for increased density while still offering all the same features and benefits, cable prep and assembly methods.
RF Antenna Stick RP-SMA Plug Single Band 1W 50 Ohm
Antenna Connector Type: RP-SMA Plug: Antenna Wireless Application: IoT, ISM, Wi-Fi 2 (802.11a), Wi-Fi 3 (802.11g), Wi-Fi 4 (802.11n), WWAN, Zigbee: Band Type
Model K2007E01 | PCB Piezotronics
Miniature shaker with integrated amplifier with BNC input, 31 N (7 lbf) pk sine force, 13 mm (0.5") pk-pk stroke. Includes trunnion base, 2110G06 stinger kit, and heavy duty case.
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-RFX - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S