Search Results for mini uhf connector
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) DACAR 302, RTK 031, TFC 302LL: Contact Finish: Gold: Contact Material: Brass: Contact Termination
BNC to Mini-SMB 75 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. BNC to Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Tamper Resistant RF Connectors - Amphenol RF
Features. Locking Mechanisms: Incorporate locking mechanisms such as screw locks or bayonet locks to secure the connection and prevent unauthorized access. Tamper-Evident Design: Feature tamper-evident designs, such as visual indicators or seals, to alert users to any attempted tampering or unauthorized access. Robust Construction: Built with durable materials and construction to withstand ...
RF Connectors for Ruggedized Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Mini-UHF Right Angle Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector Mini-UHF Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 182325 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
Mini-UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector Mini-UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 182117 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
UG-88C/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88C/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
MCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to SMA Cable Assemblies designed for radio frequency applications. MCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
HD-BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of HD-BNC to BNC Adapters designed for radio frequency applications. HD-BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm
HD-BNC Tool | 227-T2000 - Amphenol RF
Mini-UHF Connectors; MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; ... SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters;
PCB Terminations - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
Precision Test Cables - Amphenol RF
Amphenol RF offers a full range of Precision Test Cables designed for radio frequency applications. Precision Test Cables feature all industry standard connector interfaces in between-series and in-series designs.
SMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP Adapters designed for radio frequency applications. SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AFI Connectors - Amphenol RF
The AFI interface utilizes a proprietary two-piece configuration that allows for high misalignment compensation both axially and radially. This industry-leading float results in a maximum misalignment allowed by the system of .030” [0.8 mm] radial and .040” [1.0 mm] axial.
SMA to Mini-UHF Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA to Mini-UHF Adapters designed for radio frequency applications. SMA to Mini-UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC to MCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to MCX Cable Assemblies designed for radio frequency applications. BNC to MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Glossary of RF Terms - Amphenol RF
A projection extending from, or around the periphery of, a connector and provided with holes to permit mounting the connector to a panel, or to another mating connector half. Footprint The pattern on the printed circuit board to which the leads on a surface mount component are mated.